Prefabricated Power Module 500kW 400V/50Hz

Prefabricated Power Module 500kW 400V/50Hz

PFMPE0500EB

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power

Includes : User Manual

Prefabricated Power Module 500kW 400V/50Hz

Call for More Information
17213277
Includes: User Manual

PFMPE0500EB Features

Prefabricated Power Module 500kW 400V/50Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH
  • Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Load Crest Factor
    Unlimited
  • Waveform type
    Sine wave
  • Configured Power
    500.0 KWatts / 500.0 kVA
  • Bypass
    External Static Bypass

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input voltage range for main operations
    340 - 460 (400V)V
  • Input voltage adjustable range for mains operation
    340 - 460 (400V)V

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms : configurable delays
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    3286mm , 328.6CM
  • Maximum Width
    2438mm , 243.8CM
  • Maximum Depth
    12192mm , 1219.2CM
  • Net Weight
    25334.0KG
  • Shipping weight
    19725.0KG
  • Shipping Height
    3286mm , 328.6CM
  • Shipping Width
    2438mm , 243.8CM
  • Shipping Depth
    12192mm , 1219.2CM
  • Color
    White

Environmental

  • Operating Temperature
    -20 - 50 °C
  • Operating Elevation
    0-3000meters
  • Protection Class
    IP 55
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1737KB

Updated On

2018-06-15

Site Planning Guide for Enclosed Module
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2018-06-15

Overview of the Prefabricated Data Center Portfolio and value message
PDF

Size

170KB

Updated On

2018-06-05

Data Sheet for Encloised Module
Title
Size
Updated On
Prefabricated Data Center Power Module, One Line
Prefabricated Data Center Power Module, Mechanical
Prefabricated Data Center Power Module, 3D Mechanical