InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST

ACRC301S

Description: Close-coupled, chilled water cooling for medium to large data centers

Includes : Installation Guide , Operations and Maintenance Manual

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST

Call for More Information
17213277
Includes: Installation Guide , Operations and Maintenance Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACRC301S Features

InRow RC, 300mm, Chilled Water, 100-240V, 50/60 Hz - ST

  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Leak detection
    Notifies user in the event of a water leak within the coiling unit.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Chilled Water Cooling Features & Benefits

  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Rack inlet control
    Rack inlet control guarantees inlet temperature to IT equipment.
  • Dual A-B power inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    200V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 309 16A 2P+E, NEMA L5-20P
  • Number of Power Cords
    2
  • Power Feeds
    2.0
  • Input Power
    800.0Watts

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1095mm , 109.5CM
  • Rack Height
    42U
  • Net Weight
    184.0KG
  • Shipping weight
    192.0KG
  • Shipping Height
    2118mm , 211.8CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1137mm , 113.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    C-tick, CE, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, MEA, VDE
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1510.24lps
  • Condensate Pump Capacity
    0.002lps
  • Intake Air
    Rear Return
  • Minimum Water Inlet Temperature
    7.0 °C
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3146KB

Updated On

2018-06-15

InRow RC Gen 2 300 mm Upper Piping Kit (ACRC301S) Installation
PDF

Size

133KB

Updated On

2018-06-15

InRow RC 00mm Release Notes for v6.2.1
PDF

Size

138KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Modbus Register Map
PDF

Size

1477KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Online Users Guide
PDF

Size

1771KB

Updated On

2018-06-14

Commissioning, operation, and maintenance instructions for the ACRC300 series of cooling units.
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

6640KB

Updated On

2018-06-08

Installation instructions for the InRow RC ACRC301S and ACRC301H air conditioners.
PDF

Size

239KB

Updated On

2018-06-05

Manangement information base document.
PDF

Size

582KB

Updated On

2018-05-29

Installation; General Specifications
PDF

Size

93KB

Updated On

2017-02-03

Declaration of Conformity
Brochure
Title
Size
Updated On
PDF

Size

759KB

Updated On

2018-02-22

Brochure outlining APC's row-based chilled water product family - InRow RC. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4174KB

Updated On

2018-06-14

Technical specifications for the ACRC600/P series of cooling units and the ACRC301S and ACRC301H cooling units
Agency Approvals
Title
Size
Updated On
PDF

Size

303KB

Updated On

2018-06-12

This is EC Declaration of Conformity for InRow Chilled Water 300mm Products
PDF

Size

258KB

Updated On

2018-06-11

List of UL approved InRow Cooling Products
Bid Spec
Title
Size
Updated On
PDF

Size

358KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Source ZIP

Size

38KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Package
Cooling Solutions, InRow Chilled Water, Accessories
CAD Source File
1524KB
2018-06-12

Cooling Solutions, Close Coupled Air Conditioners, InRow Chilled Water
CAD Source File
1090KB
2018-02-22

BIM Models, Cooling Solutions, InRow RC

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFRCFW6XX

Updated On

2017-07-13

Category

Sub-Category


Upgrade to provide Quarterly 7X24 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGQPMV7X24-AX-00
Call for More Information
17213277
Call for More Information  17213277
InRow Bridge Partition, Data Cable 300 MM

Options to optimize the performance or functionality of row cooling products

ACAC10005
Call for More Information
17213277
Call for More Information  17213277
Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
Call for More Information
17213277
Call for More Information  17213277
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
Call for More Information
17213277
Call for More Information  17213277
Scheduled Assembly Service 5X8 for 1-3 InfraStruXure InRow RC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-3-AX-26
Call for More Information
17213277
Call for More Information  17213277
(1) Year Advantage Plus Service Plan for (1) InfraStruXure InRow RC Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-AX-26
Call for More Information
17213277
Call for More Information  17213277
Advanced Operator Training for In-Row Cooling

Get the most from your Schneider Electric solution while learning from our industry proven professionals. Increase your knowledge and confidence operating your data center and managing your facility's physical infrastructure.

WAOTCOOLROW
Call for More Information
17213277
Call for More Information  17213277
(1) Year Advantage Ultra Service Plan for (1) InfraStruXure InRow RC Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-AX-26
Call for More Information
17213277
Call for More Information  17213277
Start-Up Service 7x24 for InfraStruXure® InRow RC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP7X24-AX-26
Call for More Information
17213277
Call for More Information  17213277
2 Year On-Site Warranty Extension for (1) InfraStruXure InRow RC Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE2YR-AX-26
Call for More Information
17213277
Call for More Information  17213277

Show results per page