APC SurgeArrest + Battery Backup 325VA German

APC SurgeArrest + Battery Backup 325VA German

BE325-GR

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

APC SurgeArrest + Battery Backup 325VA German

Call for More Information
17213277
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Back-UPS Features & Benefits

  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , Albania , Netherlands Antilles , Angola , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Germany , Estonia , Egypt , Western Sahara , Eritrea , Ethiopia , Finland , Gabon , Gibraltar , Guinea , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Jordan , Cambodia , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mongolia , Mauritania , Mozambique , Niger , Netherlands , Norway , Oman , Pakistan , Romania , Rwanda , Sudan , Sweden , Slovenia , Senegal , Somalia , Suriname , Chad , Turkmenistan , Tunisia , Uganda

Print Technical Specification

Output

  • Output power capacity
    185Watts / 325VA
  • Max Configurable Power (Watts)
    185Watts / 325VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    4
  • Output Connections
    (2) Schuko CEE 7 (Battery Backup)
    (2) Schuko CEE 7 (selector_surgetitle)
  • Transfer Time
    4ms typical : 8ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50 Hz +/- 3 Hz
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    180 - 266V
  • Number of Power Cords
    1
  • Maximum Input Current
    4.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
  • Filtering
    --

Physical

  • Maximum Height
    115mm , 11.5CM
  • Maximum Width
    360mm , 36.0CM
  • Maximum Depth
    95mm , 9.5CM
  • Net Weight
    4.0KG
  • Shipping weight
    4.6KG
  • Shipping Height
    153mm , 15.3CM
  • Shipping Width
    465mm , 46.5CM
  • Shipping Depth
    116mm , 11.6CM
  • Color
    Charcoal
  • Master Carton Units
    1.0
  • Units per Pallet
    64.0
  • SCC Codes
    1073130421114 0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    31.0BTU/hr

Conformance

  • Approvals
    CE, EN 50091-1, EN 50091-2, GS Mark, NEMKO
  • Equipment protection policy
    Lifetime : 75000 Euros
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

236KB

Updated On

2018-06-11

SurgeArrest + Battery Backup BE325-GR
Brochure
Title
Size
Updated On
PDF

Size

59KB

Updated On

2018-06-12

Two page brochure with top level features, benefits and specs.
Agency Approvals
Title
Size
Updated On
PDF

Size

44KB

Updated On

2018-06-15

Nemko CB per IEC 62040-1-1
PDF

Size

490KB

Updated On

2018-06-12

EN 50091-2:1995; EN 55022:1998; IEC 61000-3-2:2000; IEC 61000-3-3:1995; IEC 1000-2-2;1990; IEC 801-2:1991; IEC 801-3:1984; IEC 801-4:1988
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2017-05-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
APC Replacement Battery Cartridge #47

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC47
Call for More Information
17213277
Call for More Information  17213277

Show results per page