APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card

Share:

APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card

SMX750INC

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Smart UPS signalling RS-232 cable , Temperature Probe , USB cable

APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card

Call for More Information
17213277
Includes: CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Smart UPS signalling RS-232 cable , Temperature Probe , USB cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMX750INC Features

APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card

  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Energy meter
    Provides actual kilowatt hours of usage for energy conscious users.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • Intuitive LCD interface
    Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
  • Predictive replace battery date
    Dynamically provides the month and year when battery replacement is recommended to aide in long term maintenance planning.
  • Preinstalled network management card
    Provides for remote management and control of the UPS over a network out of the box.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Single switched outlet group
    Single outlet group that may be controlled separately from the UPS for discrete reboot of hung devices, sequenced on/off and non-critical load shedding.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    600Watts / 750VA
  • Max Configurable Power (Watts)
    600Watts / 750VA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 5%
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Other Output Voltages
    220, 240
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (2) IEC Jumpers (Battery Backup)
    (8) IEC 320 C13 (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14
  • Input voltage range for main operations
    160 - 286V
  • Input voltage adjustable range for mains operation
    151 - 302V
  • Other Input Voltages
    220, 240

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , SmartSlot , USB
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators, Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Yes

Surge Protection and Filtering

  • Surge energy rating
    645Joules

Physical

  • Maximum Height
    89mm , 8.9CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    490mm , 49.0CM
  • Rack Height
    2U
  • Net Weight
    22.0KG
  • Shipping weight
    26.44KG
  • Shipping Height
    246mm , 24.6CM
  • Shipping Width
    589mm , 58.9CM
  • Shipping Depth
    620mm , 62.0CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA
  • Online thermal dissipation
    69.0BTU/hr

Conformance

  • Approvals
    CE, EAC, EN/IEC 62040-1, EN/IEC 62040-2, RCM, VDE
  • Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

238KB

Updated On

2018-06-14

Operation manual for Smart-UPS SMX 750/1000/1500 Vac 120/230 Vac Rack-Mount 2U
PDF

Size

27KB

Updated On

2018-06-12

Warranty and Service
PDF

Size

201KB

Updated On

2018-06-12

Installation guide for Smart-UPS SMX 750/1000/1500VA 120/230Vac Rack-Mount 2U
Brochure
Title
Size
Updated On
PDF

Size

741KB

Updated On

2018-06-19

Provides an overview of the Smart-UPS Offer 750-3000VA
Title
Size
Updated On

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Firmware Upgrades

PowerNet MIB v4.2.6

Part Number

SFPMIB426

Updated On

2018-01-24
PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Mac OS X , Linux , Windows Server 2008 , Windows Server 2012 , Solaris , Solaris , Solaris , AIX , Linux , HP-UX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Solaris

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: VMware Virtual Appliance , VMware ESX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESXi

Part Number

SFPCNS42-V

Updated On

2017-12-21

Category

Sub-Category


APC KVM USB Server Module

Server module for VGA video and USB keyboard and mouse.

AP5631
Call for More Information
17213277
Call for More Information  17213277
APC KVM PS/2 Server Module

Server module for VGA video, PS/2 keyboard and mouse.

AP5630
Call for More Information
17213277
Call for More Information  17213277
Power Cord, C14 to BS1363 (UK), 0.6m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9881
Call for More Information
17213277
Call for More Information  17213277
UPS Network Management Card 2 with Environmental Monitoring

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9631
Call for More Information
17213277
Call for More Information  17213277
Rack PDU, Metered, 2U, 32A, 230V, (12) C13 & (4) C19

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7822B
Call for More Information
17213277
Call for More Information  17213277
Dry Contact I/O SmartSlot Card

UPS management SmartSlot Card with Dry Contact (relay) support to monitor external triggers and initiate actions on external devices.

AP9613
Call for More Information
17213277
Call for More Information  17213277
UPS Network Management Card 2

Remote monitoring and control of an individual UPS by connecting it directly to the network.

AP9630
Call for More Information
17213277
Call for More Information  17213277
APC KVM Sun Server Module for VGA or 13W3

Server module for VGA video and SUN keyboard and mouse.

AP5632
Call for More Information
17213277
Call for More Information  17213277
APC Replacement Battery Cartridge #116

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC116
Call for More Information
17213277
Call for More Information  17213277
APC Temperature Sensor

Universal sensor that monitors temperature in your Data Center or Network Closet.

AP9335T
Call for More Information
17213277
Call for More Information  17213277

Show results per page