APC Smart-UPS C 3000VA LCD 230V

APC Smart-UPS C 3000VA LCD 230V

SMC3000I

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Documentation CD , USB cable

APC Smart-UPS C 3000VA LCD 230V

Call for More Information
17213277
Includes: CD with software , Documentation CD , USB cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SMC3000I Features

APC Smart-UPS C 3000VA LCD 230V

  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • High online efficiency
    Reduces utlility costs, generates less heat.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Smart-UPS Features & Benefits

  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

United Arab Emirates , Afghanistan , Armenia , Angola , Argentina , Australia , Azerbaijan , Bangladesh , Burkina Faso , Bahrain , Burundi , Benin , Brunei , Bolivia , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cook Islands , Chile , Cameroon , Djibouti , Algeria , Egypt , Western Sahara , Eritrea , Ethiopia , Falkland Islands , Gabon , Georgia , French Guiana , Ghana , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Hong Kong , Indonesia , Israel , Iraq , Iran , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Sri Lanka , Liberia , Lesotho , Morocco , Moldova , Madagascar , Mali , Myanmar , Mongolia , Martinique , Mauritania , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nepal , New Zealand , Oman , Peru , Papua New Guinea , Philippines , Pakistan , Paraguay , Qatar , Reunion , Russia , Rwanda , Saudi Arabia , Sudan , Singapore , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , Uruguay , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    2.1 KWatts / 3.0 kVA
  • Max Configurable Power (Watts)
    2.1 KWatts / 3.0 kVA
  • Nominal Output Voltage
    230V
  • Output Voltage Distortion
    Less than 5% at full load
  • Output Frequency (sync to mains)
    50 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Output Connections
    (8) IEC 320 C13 (Battery Backup)
    (1) IEC 320 C19 (Battery Backup)

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    IEC-320 C20
  • Input voltage range for main operations
    180 - 287V
  • Input voltage adjustable range for mains operation
    170 - 300V
  • Other Input Voltages
    220, 240

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Typical recharge time
    3hour(s)
  • Replacement Battery
    APCRBC150
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    --

Surge Protection and Filtering

  • Surge energy rating
    300Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    435mm , 43.5CM
  • Maximum Width
    197mm , 19.7CM
  • Maximum Depth
    544mm , 54.4CM
  • Net Weight
    43.0KG
  • Shipping weight
    51.0KG
  • Shipping Height
    762mm , 76.2CM
  • Shipping Width
    381mm , 38.1CM
  • Shipping Depth
    699mm , 69.9CM
  • Color
    Black
  • Units per Pallet
    24.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    135.0BTU/hr

Conformance

  • Approvals
    C-tick, CE, GOST, SABS, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

446KB

Updated On

2018-06-19

Operation Manual for Smart-UPS C 1000/1500/2000/3000 VA 120/230 Vac Towe
PDF

Size

307KB

Updated On

2018-06-12

Installation Guide for Smart-UPS C 1000/1500/2000/3000 VA, 120/230 Vac Tower
Brochure
Title
Size
Updated On
PDF

Size

510KB

Updated On

2018-06-19

Quick reference brochure for 2000VA and 3000VA 230V Smart-UPS C
PDF

Size

377KB

Updated On

2018-06-12

Quick reference brochure for new Smart-UPS C models
Agency Approvals
Title
Size
Updated On
PDF

Size

376KB

Updated On

2018-06-19

IRAM License for SMT1000I-AR - SMT3000I-AR - SKUs assembled by APC Cavite
PDF

Size

734KB

Updated On

2018-06-14

DIN EN 62040-1 (VDE 0558 Teil 510):2009-06; EN 62040-1:2008-11; IEC 62040-1(ed.1)
PDF

Size

130KB

Updated On

2018-06-07

2014/35/EU, 2014/30/EU, 2011/65/EU
PDF

Size

1623KB

Updated On

2018-06-07

IEC 62040-1 (ed.1); corrigendum1
PDF

Size

1807KB

Updated On

2018-06-05

IEC 62040-1:2008
Title
Size
Updated On

Category

Sub-Category


Power Cord, C13 to C14, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9870
Call for More Information
17213277
Call for More Information  17213277
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP5000RMI2U
Call for More Information
17213277
Call for More Information  17213277
Power Cord, C19 to C14, 2.0m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9878
Call for More Information
17213277
Call for More Information  17213277
Power Cord, C19 to C20, 2.0m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9877
Call for More Information
17213277
Call for More Information  17213277
AP7552
Call for More Information
17213277
Call for More Information  17213277
Power Cord, C19 to IEC309 16A, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9876
Call for More Information
17213277
Call for More Information  17213277
Power Cord, C19 to CEE/7 Schuko, 2.5m

Wide selection of Rack PDU power cords for a variety of IT equipment.

AP9875
Call for More Information
17213277
Call for More Information  17213277
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
17213277
Call for More Information  17213277
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-04
Call for More Information
17213277
Call for More Information  17213277
Power Cord Kit (6 ea), C19 to C20 (90 degree), 1.8m

Low profile cord designed to eliminate space interference when accessing removable hot swap blade modules.

AP98896F
Call for More Information
17213277
Call for More Information  17213277

Show results per page