APC Rack Air Containment Front Assembly for InRow 600mm

Share:

APC Rack Air Containment Front Assembly for InRow 600mm

ACCS1004

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation Guide

APC Rack Air Containment Front Assembly for InRow 600mm

Call for More Information
17213277
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , C├┤te d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1911mm , 191.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    22.64KG
  • Shipping weight
    30.82KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    508mm , 50.8CM
  • Shipping Depth
    2032mm , 203.2CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

675KB

Updated On

2018-06-14

Installation
PDF

Size

223KB

Updated On

2018-06-11

Product Overview
Title
Size
Updated On
Cooling Solutions, Thermal Containment
CAD Source File
918KB
2018-06-11

Category

Sub-Category


Data Distribution Plastic Snap-in Panel NetShelter SX (Qty 8)

Networking and connectivity infrastructure solutions for data centers: RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.

AR8469
Call for More Information
17213277
Call for More Information  17213277
(1) Assembly Service per Rack or InRow Air Containment component position front or back

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-AX-21
Call for More Information
17213277
Call for More Information  17213277
Cable Trough, 600mm

Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

AR8561
Call for More Information
17213277
Call for More Information  17213277
Cable Trough, Open Bottom, 600mm

Trough system to route power distribution cabling between the top of an InfraStruXure PDU to an InRow NetShelter SX Enclosure.

AR8560
Call for More Information
17213277
Call for More Information  17213277
APC Symmetra LX 4-post rack-mounting rails

Accessory solutions to tailor the Symmetra to meet your specific needs

SYAOPT1
Call for More Information
17213277
Call for More Information  17213277
Cable Management Arm

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8129
Call for More Information
17213277
Call for More Information  17213277
AP7557
Call for More Information
17213277
Call for More Information  17213277
AP6032A
Call for More Information
17213277
Call for More Information  17213277
AP7554
Call for More Information
17213277
Call for More Information  17213277
Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19

Reliable rack power distribution

AP7553
Call for More Information
17213277
Call for More Information  17213277

Show results per page