APC Mobile Power Pack, 3000mAh Li-ion cylinder, Blue ( EMEA/CIS/MEA)

APC Mobile Power Pack, 3000mAh Li-ion cylinder, Blue ( EMEA/CIS/MEA)

M3BL-EC

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 3000mAh Li-ion cylinder, Blue ( EMEA/CIS/MEA)

Call for More Information
17213277
Includes: USB Power Adapter , User Manual

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Battery Capacity (mAh)
    3000
  • Battery Output Voltage
    5

Input

  • Nominal Input Voltage
    5V
  • Input Power
    5.0Watts

Batteries & Runtime

  • Battery type
    Li-ion
  • Battery mounting
    --
  • Battery life (number of cycles)
    360

Physical

  • Maximum Height
    72mm , 7.2CM
  • Maximum Width
    23mm , 2.3CM
  • Maximum Depth
    33mm , 3.3CM
  • Net Weight
    0.08KG
  • Shipping weight
    0.14KG
  • Shipping Height
    134mm , 13.4CM
  • Shipping Width
    29mm , 2.9CM
  • Shipping Depth
    89mm , 8.9CM
  • Color
    Blue
  • Units per Pallet
    1680.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-3000meters

Conformance

  • Approvals
    CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1895KB

Updated On

2018-06-14

User Manual for Mobile Power Packs M3BL-EC (blue), M3BK-EC (black), M3RD-EC (red), M3SR-EC (silver) and M3TM-EC (titanium) for EMEA Region
Brochure
Title
Size
Updated On
PDF

Size

115KB

Updated On

2018-06-14

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

2653KB

Updated On

2018-06-19

EN 55022:2010; EN55024:2010; AS/NZS CISPR 22:2009+A1 (2010)(for RCM)
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

410KB

Updated On

2018-06-08

IEC 62133:2012
PDF

Size

409KB

Updated On

2018-05-24

IEC 60950-1:2005+A1+A2
Title
Size
Updated On