APC EASY UPS BV 1000VA, AVR, Schuko Outlet, 230V

Share:

APC EASY UPS BV 1000VA, AVR, Schuko Outlet, 230V

BV1000I-GR

Description: Best Value UPS with Battery Backup & Surge Protection for Electronics and Computers

Includes : User Manual

APC EASY UPS BV 1000VA, AVR, Schuko Outlet, 230V

Call for More Information
17213277
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BV1000I-GR Features

APC EASY UPS BV 1000VA, AVR, Schuko Outlet, 230V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Wall-mount holes
    Allow flexibility for setup in tight locations and mounting on wall or other surfaces.

Easy UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Sleek design
    Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Advanced Safety Features
    Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

United Arab Emirates , Armenia , Angola , Azerbaijan , Bosnia and Herzegovina , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Djibouti , Algeria , Egypt , Western Sahara , Eritrea , Ethiopia , Gabon , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Iraq , Iran , Jordan , Kenya , Kuwait , Kazakhstan , Lebanon , Liberia , Lesotho , Morocco , Moldova , Madagascar , Mali , Mongolia , Martinique , Mauritania , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Oman , Pakistan , Poland , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Tanzania , Ukraine , Uganda , Uzbekistan , XF , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    600Watts / 1.0 kVA
  • Max Configurable Power (Watts)
    600Watts / 1.0 kVA
  • Nominal Output Voltage
    230V
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) Schuko CEE 7 (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    Schuko CEE 7/7P
  • Cord Length
    1.52meters
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Expected Battery Life (years)
    3 - 5

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

  • Maximum Height
    92mm , 9.25CM
  • Maximum Width
    160mm , 16.05CM
  • Maximum Depth
    305mm , 30.5CM
  • Net Weight
    5.7KG
  • Shipping weight
    6.0KG
  • Shipping Height
    237mm , 23.7CM
  • Shipping Width
    143mm , 14.3CM
  • Shipping Depth
    373mm , 37.3CM
  • SCC Codes
    1073130433824 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 90 %
  • Operating Elevation
    0-1968.3meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    CE
Manuals and Warranties
Title
Size
Updated On
PDF

Size

122KB

Updated On

2018-06-12

Schneider Electric Safety Guides for Easy UPS SRV, SRVS, BV and BVS products only
Brochure
Title
Size
Updated On
PDF

Size

465KB

Updated On

2018-06-15

Product brochure for the Easy UPS 1 Ph BV Series
Agency Approvals
Title
Size
Updated On

Title

EMC certificate
PDF
PDF

Size

247KB

Updated On

2018-06-14

EN 62040-2:2006+AC:2006; EN 61000-3-2:2014; EN 61000-3-3:2013; EN 61000-4-2:2009; EN 61000-4-3:2006+A2:2010; EN 61000-4-4:2012; EN 61000-4-5:2014; EN 61000-4-6: 2014; EN 61000-4-8:2010, EN 61000-4-11:2004; EN 61000-2-2:2002; IEC 62040-2:2005
PDF

Size

1168KB

Updated On

2018-06-08

IEC 62040-1:2008; IEC 62040-1:2008/AMD1:2013
Title
Size
Updated On

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
Call for More Information
17213277
Call for More Information  17213277
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
Call for More Information
17213277
Call for More Information  17213277
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Call for More Information
17213277
Call for More Information  17213277
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
Call for More Information
17213277
Call for More Information  17213277

Show results per page