APC Back-UPS 400, 230V, BS1363

Share:

APC Back-UPS 400, 230V, BS1363

BE400-UK

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual , Wall-mounting template

APC Back-UPS 400, 230V, BS1363

Call for More Information
17213277
Includes: User Manual , Wall-mounting template

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE400-UK Features

APC Back-UPS 400, 230V, BS1363

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Product Distribution
Product Distribution

United Arab Emirates , Bahrain , United Kingdom , Ghana , Gambia , Ireland , Kenya , Kuwait , Malawi , Nigeria , Oman , Qatar , Saudi Arabia , Sierra Leone , Tanzania , Uganda , Yemen , Zambia , Zimbabwe

Print Technical Specification

Output

  • Output power capacity
    240Watts / 400VA
  • Max Configurable Power (Watts)
    240Watts / 400VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    47 - 63 Hz
  • Output Frequency (not synced)
    50Hz +/- 0.1% for 50Hz nominal
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz
  • Input Connections
    British BS1363A
  • Cord Length
    1.83meters
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    310Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Network line - 10/100 Base-T Ethernet (RJ-45 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    230mm , 23.0CM
  • Maximum Depth
    285mm , 28.5CM
  • Net Weight
    5.4KG
  • Shipping weight
    5.6KG
  • Shipping Height
    132mm , 13.2CM
  • Shipping Width
    300mm , 30.0CM
  • Shipping Depth
    366mm , 36.6CM
  • Color
    Charcoal
  • Master Carton Dimensions (Length x Width x Height)
    380mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    12.2
  • Units per Pallet
    48.0
  • SCC Codes
    1073130423340 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-15000meters
  • Storage Temperature
    0 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    BSI 1363, CCC, CE
  • Equipment protection policy
    Lifetime : 50000 GBP
  • Standard warranty
    2 years repair or replace, 3 years repair or replace for European Union countries

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

163KB

Updated On

2018-06-12

Safety; Site Preparation; Installation; Electrical Connection; Start-up; Operation; Technical Specifications; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

156KB

Updated On

2018-06-13

EMC approval for Back-UPS ES (model BE400-xx)
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01A
Call for More Information
17213277
Call for More Information  17213277

Show results per page