APC 17" Rack LCD Console - Russian

APC 17" Rack LCD Console - Russian

AP5717R

Description: 1U rack-mountable keyboard, mouse, and LCD console

Includes : C13-C14 power cord , Documentation CD , Firmware upgrade cable , Installation guide , NEMA 5-15 power cord , PS2 KVM cable , Rack mounting hardware , Single user rack mount kit , USB cable , USB KVM cable

APC 17" Rack LCD Console - Russian

Call for More Information
17213277
Includes: C13-C14 power cord , Documentation CD , Firmware upgrade cable , Installation guide , NEMA 5-15 power cord , PS2 KVM cable , Rack mounting hardware , Single user rack mount kit , USB cable , USB KVM cable

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP5717R Features

APC 17" Rack LCD Console - Russian

  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.

Rack LCD Consoles Features & Benefits

  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Integrated touchpad pointing device
    Eliminates the need for a separate, external mouse.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Power tilt sensor
    Save power by automatically powering down the device when it is closed.
  • PS/2 terminations
    Connect to a server or KVM switch via standard PS/2 connectors.
  • Standard VGA connector
    Connects to a server or KVM switch via a standard VGA connector.
  • Low Cooling Requirements
    Emits less heat than comparable CRT monitors .
  • Full Size Keyboard
    Full size keyboard with integrated number pad.
  • Occupies 1U of rack space
    Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Integrated Trackball
    Eliminates the need for a separate, external mouse.
  • Low Cooling requirements
    Emits less heat than comparable CRT monitors .
  • Cable management arm
    Prevent interference with surrounding devices by organizing multiple cables.
  • Slide rails
    Quickly and easily install in square, round, and threaded hole racks.
  • Quick release tabs
    Insert or remove the device with ease.
  • On-Screen Display (OSD) adjustments
    Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Albania , Armenia , Angola , Austria , Azerbaijan , Bosnia and Herzegovina , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Ireland , Israel , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Tajikistan , Turkmenistan , Tunisia , Turkey , Tanzania , Ukraine , Uganda , Uzbekistan , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    100V , 240V
  • Input frequency
    50/60 Hz
  • Input Power
    19.0Watts

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    482mm , 48.2CM
  • Maximum Depth
    614mm , 61.4CM
  • Rack Height
    1U
  • Net Weight
    15.9KG
  • Shipping weight
    19.46KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    673mm , 67.3CM
  • Shipping Depth
    826mm , 82.6CM
  • Color
    Black
  • Maximum Mounting Depth
    1050.0mm , 104.98CM
  • Minimum Mounting Depth
    26.77inches

Environmental

  • Operating Temperature
    0 - 40 °C

Conformance

  • Approvals
    C-tick, EN 55022 Class A, EN 55024, EN 60950, FCC Part 15 Class A, GOST, IEC 60950, Industry Canada, NOM, UL Listed, VDE
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

ts_Supported_Hardware

  • Display Colors
    16.0
  • Panel Size
    431.8Diagonal Inches
  • LCD Power Consumption
    19Watts
  • Pixel Pitch
    0.26
  • Trackball Type
    PS/2 Touchpad, USB mouse
Manuals and Warranties
Title
Size
Updated On
PDF

Size

453KB

Updated On

2018-06-13

Installation, Operation, Troubleshooting
PDF

Size

366KB

Updated On

2018-06-05

Quick Start Guide
Agency Approvals
Title
Size
Updated On
PDF

Size

91KB

Updated On

2018-06-18

EC DoC for LV and EMC
PDF

Size

656KB

Updated On

2018-06-14

VDE License
PDF

Size

252KB

Updated On

2018-06-12

Regulatory Compliance
PDF

Size

1126KB

Updated On

2018-06-12

Title
Size
Updated On

Category

Sub-Category


APC KVM 2G, LCD Rear Mounting Kit

Manage multiple servers with just one keyboard, monitor and mouse.

KVM-LCDMOUNT
Call for More Information
17213277
Call for More Information  17213277

Show results per page