Indirect Air Economizer 500KW

Share:

Indirect Air Economizer 500KW

IAEC50

Description: Ultra-efficient economizer units that consume zero white space and allow more power to IT
Indirect Air Economizer 500KW

Call for More Information
0700 110 20

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

IAEC50 Features

Indirect Air Economizer 500KW

  • 7x24 telephone technical support
    Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you require is available at any given time.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Active Alarms
    A chronological list of active alarms for the StruxureWare Data Center Expert server. The user can select an alarm to view details about that alarm and the device reporting to it.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Air filtration
    Removes dirt and other particulates from the intake air for cleaner supply air.
  • Automatic restart
    Returns the unit to its last operating status in the event of a power failure.
  • Building Management Systems
    Units are designed to work with the most common BMS systems including BACnet and Modbus.
  • Direct drive motors
    Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • Dual fans
    Provides fault tolerance in the event of a fan failure.
  • Dual power inputs
    (Optional) Dual power supplies for incoming power redundancy
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Economization
    Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
  • Electronic expansion valve
    Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
  • Electronically Commutated Fans
    Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
  • Fault-tolerant fan system
    In the event of a fan failure, the remaining fan(s) will continue to operate.
  • Indirect Heat Exchange
    A polymer heat exchanger allows the data center and outside airstreams to remain separated, thereby preventing contamination and humidity influences to the data center airstream.
  • Network interface
    Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
  • Pulse Powered Water Treatment System
    Eliminates the use of chemicals in the system, allowing the water to be re-used or drained without harming the environment.
  • Redundant Components
    Single points of failure in the system have redundant compononents to maintain availability and reliability.
  • Redundant Pumps
    Provide higher availability to installed equipment with two pumps in a 2N configuration.
  • Scroll compressors
    Utilize few moving parts for increased reliability and life expectancy.
  • Service monitoring
    All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
  • Supplemental Mechanical Cooling
    Provides extra capacity to augment economization, extending annual hours of energy savings.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Zero White Space
    All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.

Ecoflair Air Economizers Features & Benefits

  • Redundant Components
    Single points of failure in the system have redundant compononents to maintain availability and reliability.
  • Active response control
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
  • Supplemental Mechanical Cooling
    Provides extra capacity to augment economization, extending annual hours of energy savings.
  • Economization
    Achieved by utilizing cool ambient air during winter months to take advantage of economizer hours and eliminating compressor operation.
  • Indirect Heat Exchange
    A polymer heat exchanger allows the data center and outside airstreams to remain separated, thereby preventing contamination and humidity influences to the data center airstream.
  • Zero White Space
    All cooling equipment is placed outside the data center, allowing for valuable white space to be fully utilized for IT equipment.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
  • Operational Service
    Allows critical components to be maintained/replaced while the system is in operation.
  • Pulse Powered Water Treatment System
    Eliminates the use of chemicals in the system, allowing the water to be re-used or drained without harming the environment.
  • Pre-engineered free-cooling system
    Allows for fast design and installation with a Predesigned/Engineered package solution
  • Green Refrigerant
    Environmentally friendly refrigerant that can offer LEED points.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , CĂ´te d'Ivoire , Cook Islands , Cameroon , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Input frequency
    50/60 Hz

Communications & Management

  • Control panel
    7" Touch Screen Display

Conformance

  • Approvals
    CE, UL Listed
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

General

  • Air Flow
    30808.72lps
  • Compressor Type
    Scroll
Manuals and Warranties
Title
Size
Updated On
PDF

Size

44352KB

Updated On

2018-06-19

Installation procedures for the Ecoflair™ Indirect Air Economizer
PDF

Size

4714KB

Updated On

2018-06-18

Operation and maintenance instructions for the Ecoflair Indirect Air Economizer. Contains commissioning checklists, operation information, networking information, and maintenance checklists.
PDF

Size

343KB

Updated On

2018-06-15

Management Information Base for the Ecoflair Indirect AIr Economizer
PDF

Size

21498KB

Updated On

2018-06-15

Provides detailed information on unit performance, specifications, features and options
PDF

Size

362KB

Updated On

2018-06-14

Ecoflair Modbus Register Map for firmware v6.5.2
Brochure
Title
Size
Updated On
PDF

Size

1970KB

Updated On

2018-06-15

Range brochure for Ecoflair. Covers value proposition, features/benefits and available models
PDF

Size

491KB

Updated On

2018-06-08

Ecoflair Air Economizer Technical Brochure
Bid Spec
Title
Size
Updated On
Source ZIP

Size

75KB

Updated On

2018-06-15

Bid specification for Ecoflair Schneider Electrics Indirect Air Evaporative Economizer
PDF

Size

103KB

Updated On

2018-06-15

Bid specification for Ecoflair Schneider Electrics Indirect Air Evaporative Economizer

Category

Sub-Category


(1) Year Advantage Prime Service Plan for (1) IAEC50 500Kw Cooling Unit

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-AE-50
Call for More Information
0700 110 20
Call for More Information  0700 110 20

Show results per page