Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

Mobile applications present their own unique challenges. Resilience to elevated levels of vibration, conformance to international maritime regulations, such as DNV, enhanced electric hazard protection and ruggedized enclosure are just a few features that are commonly required in mobile applications. APC by Schneider Electric offers customized solutions to meet the demanding requirements for marine, shipboard and other mobile applications.

Read More
Products Part Number Price
Product APC Smart-UPS RT 1000VA 230V - Marine Part Number SURT1000XLIM Price EUR1,361.25
Product APC Smart-UPS RT 2200VA 230V - Marine Part Number SURTD2200XLIM Price EUR2,117.50
Product APC Smart-UPS RT 3000VA 230V - Marine Part Number SURTD3000XLIM Price EUR2,994.75 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 5000VA RM 230V Marine Part Number SRT5KRMXLIM Price EUR4,840.00
Product APC Smart-UPS SRT 6000VA RM 230V Marine Part Number SRT6KRMXLIM Price EUR5,596.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM20HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU20HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM20HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU20HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU30HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU30HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU40HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM40HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM40HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU40HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU60HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU60HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU80HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU80HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU120HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU120HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 20 kVA to 60 kVA 690/400V Encapsulated Off Shore & Marine Part Number G55TE-T60LEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product APC 5kVA and 6kVA Marine Filter Part Number SRT6M Price EUR1,300.75
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 60kVA 30mn Off Shore & Marine Part Number G55TE-BB60K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empty Cabinet 60kVA 30mn Off Shore & Marine Part Number G55TE-EC60K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 120kVA 30mn Off Shore & Marine Part Number G55TE-BB120K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 80kVA 30mn Off Shore & Marine Part Number G55TE-BB80K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product APC 6000VA Filter - Marine Part Number SURT024M Price EUR785.29
Page:
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Manageability
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot Customize UPS capabilities with management cards.
Serial connectivity Provides management of the UPS via a serial port.
Availability
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare