Galaxy 7000

225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission critical environments

225kVA to 500kVA
Click here for details about Galaxy 7000's Li-Ion battery solutions.
Galaxy 7000 provides secured power solutions for medium to large data centers, Industry, Buildings, Mission Critical and Shore Connection environments. The Galaxy 7000 is flexible/adaptable-its robust IGBT rectifier/inverter operates with any load (inductive, capacitive). This transformerless UPS maximizes system efficiency up to 94.5%, keeping operational costs low while providing the highest power quality to mission critical loads. Galaxy 7000 also offers ECO Mode, with up to 99% efficiency for single & parallel systems, and Efficiency Booster Mode for parallel installations. Galaxy 7000 includes features like N+1 parallel/redundant modules with several choices, including Isolated redundant, Integrated Parallel, & Centralized Static Switch, making the Galaxy 7000 a leader with high availability architectures for mission critical environments. Galaxy 7000 also includes the Smart Power Test feature (SPoT), which reduces overall system cost by removing the need for additional load banks. Galaxy 7000 is easy to install & maintain, with only front electrical connections & fully serviceable components. Galaxy 7000 includes additional UPS solutions, such as bus synchronization boxes; IP32 enclosures; back-feed protection; frequency conversion capabilities; flexible & extended battery solutions, including VRLA, NiCad, or Li-Ion; external matching maintenance bypass cabinets; and paralleling gear.

Read More
Products Part Number Price
Product MGE Galaxy 7000 250 kVA Part Number G7TUPS250 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 7000 300 kVA Part Number G7TUPS300 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 7000 400 kVA Part Number G7TUPS400 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 7000 500 kVA Part Number G7TUPS500 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 7000 GFC Shore Connect 500KvA Part Number G7TQ500CS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 7000 Empty Battery Cubicle 700mm Part Number G7TAB160K500S-1 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Availability
High availability architecture Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Manageability
Network management capability Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
Compatibility
Compatible with Schneider Electric's lithium ion battery solution Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictablity and manageability.
Click here for more details.
Output synchronization to external source UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Economy
Advanced electrical features Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Fully-rated power kVA equals kW Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare