Easy UPS 3S

10-40kVA, 400V easy-to-install, easy-to-use, and easy-to-service 3 phase UPS for small and medium data centers and other business critical applications.

The Schneider Electric Easy UPS 3S supplies power stability with robust electrical specifications and long-lasting performance to ensure your business continuity. Designed for fast and easy installation in the data center or electrical room, this EcoStruxure-ready UPS features a wide operating temperature window and strong overload protection, all in a compact and lightweight footprint. With its exceptional combination of low Total Cost of Ownership, competitive specifications, and ease of installation, use, and service, the Schneider Electric Easy UPS 3S is the easy choice for your business continuity. Schneider Electric recommends purchasing Start-Up Service to optimize your system’s performance, quality, and safety.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
New
Product Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries – 40 minutes runtime
Part Number E3SUPS10KHB2 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 10 kVA 400 V 3:3 UPS with internal batteries – 15 minutes runtime
Part Number E3SUPS10KHB1 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 10 kVA 400 V 3:3 UPS for external batteries
Part Number E3SUPS10KH Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 15 kVA 400 V 3:3 UPS with internal batteries – 25 minutes runtime
Part Number E3SUPS15KHB2 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 15 kVA 400 V 3:3 UPS for external batteries
Part Number E3SUPS15KH Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 15 kVA 400 V 3:3 UPS with internal batteries – 9 minutes runtime
Part Number E3SUPS15KHB1 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries – 30 minutes runtime
Part Number E3SUPS20KHB2 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 20 kVA 400 V 3:3 UPS for external batteries
Part Number E3SUPS20KH Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 20 kVA 400 V 3:3 UPS with internal batteries – 15 minutes runtime
Part Number E3SUPS20KHB1 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 30 kVA 400 V 3:3 UPS for external batteries
Part Number E3SUPS30KH Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 30 kVA 400 V 3:3 UPS with internal batteries – 9 minutes runtime
Part Number E3SUPS30KHB1 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 30 kVA 400 V 3:3 UPS with internal batteries – 25 minutes runtime
Part Number E3SUPS30KHB2 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 40 kVA 400 V 3:3 UPS for external batteries
Part Number E3SUPS40KH Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 40 kVA 400 V 3:3 UPS with internal batteries – 10 minutes runtime
Part Number E3SUPS40KHB1 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
New
Product Easy UPS 3S 40 kVA 400 V 3:3 UPS with internal batteries – 15 minutes runtime
Part Number E3SUPS40KHB2 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Easy UPS 3S Empty Classic Battery Cabinet (700mm) Part Number E3SEBC7 Est. Runtime (hrs:Min)--- Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Easy UPS 3S Battery Breaker Box Part Number E3SOPT007 Est. Runtime (hrs:Min)--- Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Protection
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Replaceable dust filters protect the UPS in harsh environments.
Optional SNMP Card When you purchase the SNMP card, you can monitor and manage UPS status remotely through the UPS Web interface or through EcoStruxure IT's cloud-based and on-premise software suites. Click here for more information about EcoStruxure IT.
Wide Input Voltage Window Saves your battery power for when you really need it - during power cuts!
Convenience
Straightforward installation Including the input, output, and bypass breakers, as well as the Emergency Power Off (EPO) switch, simplifies installation planning and speeds up deployment.
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Intuitive user interface The intuitive graphical user interface allows for easy system configuration.
Easy to install fast Quickly roll the compact and lightweight UPS into position.
Easy Loop Test Verifies UPS performance before you connect your load, without the need for a load bank.
ECO Mode Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare