AccuSine

Controlled and selective neutralization of harmonics for non-linear load equipment in commercial and industrial environments

Products Part Number Price
Product Accusine SWP Parallel 20A 400V IP20 Part Number PCS020Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 20A 400V IP20 Part Number PCS020Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Parallel 30A 400V IP20 Part Number PCS030Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 30A 400V IP20 Part Number PCS030Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Parallel 45A 400V IP20 Part Number PCS045Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 45A 400V IP20 Part Number PCS045Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Parallel 60A 400V IP20 Part Number PCS060Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 60A 400V IP20 Part Number PCS060Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Parallel 90A 400V IP20 Part Number PCS090Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 90A 400V IP20 Part Number PCS090Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product AccuSine SWP Parallel 120A 400V IP20 Part Number PCS120Y4IP20P Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Accusine SWP Single 120A 400V IP20 Part Number PCS120Y4IP20U Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air Deflector for 20A and 30A Products Part Number PCSAKD1 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air Deflector for 45A and 60A Products Part Number PCSAKD2 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Single to Parallel Evolution Pack Part Number PCSAKP Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Remote Man-Machine Interface Pack Part Number PCSPAKR Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Round CT 1000A/1 for Cable Applications Part Number PCST1000C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Rectangular CT 1500A/1 for Bus Bar Applications Part Number PCST1500C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Rectangular CT 2000A/1 for Bus Bar Application Part Number PCST2000C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Split Rectangular CT 2000A/1 for Bus Bar Application Part Number PCST2000S Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Rectangular CT 3000A/1 for Bus Bar Application Part Number PCST3000C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Round CT 300A/1 for Cable Application Part Number PCST300C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Rectangular CT 4000A/1 for Bus Bar Application Part Number PCST4000C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Closed Round CT 500A/1 for Cable Application Part Number PCST500C Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Kit of 3 Split CT for 600A/1 Part Number PCST600S Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Convenience
LED status indicators Quickly understand unit and power status with visual indicators.
LCD display Alpha-Numeric Display which displays system parameters and alarms.
Total Cost of Ownership
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare