Interface Cables

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

For operating systems with basic shutdown capabilities, UPS Cable Interface Kits are available for use with all APC UPSs with dedicated RS-232 serial ports. An extension cable lets your UPS send signals over longer distances.

Read More
Products Part Number Price
Product UPS Communications Cable Simple Signalling Part Number 940-0020 Price EUR36.29
Product UPS Communications Cable Smart Signalling Part Number 940-0024 Price EUR42.34
Product UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45 Part Number AP940-0625A Price EUR27.82
Product UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45 Part Number AP940-1525A Price EUR27.82
Product UPS Communications Cable Smart Signalling 15' / 4.5m Part Number AP9804 Price EUR48.39
Product APC Communication Cable for Hitachi Thunder Storage Part Number AP9807 Price EUR36.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product Extension Cable for use w/ UPS communications cable 15'/5m Part Number AP9815 Price EUR42.34
Product UPS Communications Cable UNIX Basic Signalling Part Number AP9823 Price EUR42.34
Product Isolate Serial Extension Cable Part Number AP9825 Price EUR338.79 Call for Availability
+32(0)23737502 +32(0)23737502
Product UPS Extension Cable Isolate 15M Part Number AP9825I Price EUR326.69 Call for Availability
+32(0)23737502 +32(0)23737502
Product UPS Communications Cable Simple Signalling - USB to RJ45 Part Number AP9827 Price EUR48.39 Call for Availability
+32(0)23737502 +32(0)23737502
Product UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems) Part Number AP98275 Price EUR84.69
Product Cisco Unity Express UPS Simple Signaling Cable Part Number AP9840 Price EUR42.34
Availability
Computer Interface Cable UPS cable provides dedicated serial/USB communication between the UPS and the server, independent of the network.
Extension Cable Provides availability and reliability to let your UPS send signals over longer distances.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare