Marine

High availability, ruggedized power protection for shipboard and other transportation applications.

Mobile applications present their own unique challenges. Resilience to elevated levels of vibration, conformance to international maritime regulations, such as DNV, enhanced electric hazard protection and ruggedized enclosure are just a few features that are commonly required in mobile applications. APC by Schneider Electric offers customized solutions to meet the demanding requirements for marine, shipboard and other mobile applications.

Read More
Products Part Number Price
Product MGE Galaxy 5500 Empty Auxiliary cabinet 700 mm Off Shore & Marine Part Number G55T-AA1M Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 Empty Auxiliary cabinet 1000 mm Off Shore & Marine Part Number G55T-AA2M Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E 700 mm Back up Time Empty Cabinet Off Shore & Marine Part Number G55TE-AB1M Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E 1000 mm Back up Time Empty Cabinet Off Shore & Marine Part Number G55TE-AB2M Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 100kVA 30mn Off Shore & Marine Part Number G55TE-BB100K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 120kVA 30mn Off Shore & Marine Part Number G55TE-BB120K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 20kVA 30mn Off Shore & Marine Part Number G55TE-BB20K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 30kVA 30mn Off Shore & Marine Part Number G55TE-BB30K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 40kVA 30mn Off Shore & Marine Part Number G55TE-BB40K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 60kVA 30mn Off Shore & Marine Part Number G55TE-BB60K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Backup Time Blocks & C Breaker 80kVA 30mn Off Shore & Marine Part Number G55TE-BB80K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empties Cabinets 100kVA 30mn Off Shore & Marine Part Number G55TE-EC100K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empties Cabinets 120kVA 30mn Off Shore & Marine Part Number G55TE-EC120K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empty Cabinet 20kVA 30mn Off Shore & Marine Part Number G55TE-EC20K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empty Cabinet 30kVA 30mn Off Shore & Marine Part Number G55TE-EC30K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empty Cabinet 40kVA 30mn Off Shore & Marine Part Number G55TE-EC40K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empty Cabinet 60kVA 30mn Off Shore & Marine Part Number G55TE-EC60K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Empties Cabinets 80kVA 30mn Off Shore & Marine Part Number G55TE-EC80K30 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE GALAXY 5500 E TRANSFORMER 100KVA TO 120 KVA 690/400V ENCAPSULATED OFF SHORE & MARINE Part Number G55TE-T120LEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 100 kVA to 120 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TE-T120SEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 20 kVA to 60 kVA 690/400V Encapsulated Off Shore & Marine Part Number G55TE-T60LEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 20 kVA to 60 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TE-T60SEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 80 kVA 690/400V Encapsulated Off Shore & Marine Part Number G55TE-T80LEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 E Transformer 80 kVA 440/400V Encapsulated Off Shore & Marine Part Number G55TE-T80SEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM100HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 120kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM120HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM20HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 20kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM20HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 30kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM30HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM40HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 40kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM40HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 60kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM60HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 80kVA 400-415V Integrated Parallel UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPM80HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Marine IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HMS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product MGE Galaxy 5500 100kVA 400-415V Single UPS Off Shore IP22 RAL 7035, Start-up 5X8 Part Number G55TUPU100HXS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Page:
Manageability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot Customize UPS capabilities with management cards.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Serial connectivity Provides management of the UPS via a serial port.
Availability
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Pure sine wave output on battery Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Serviceability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Easy to install Innovative design allows for fast, easy installation by almost anybody.
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare