Smart-UPS

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Smart-UPS™ are trusted by millions of IT professionals throughout the world to protect equipment and critical data from costly interruptions by supplying reliable, network-grade power reliably and efficiently. Available in a variety of forms factors and classes (entry level, standard and extended run), there is a model for nearly every application and budget. Standard models are the most popular UPS in the world for business servers, storage and network devices and have long been considered the benchmark for reliability and manageability. Entry level Smart-UPS models are an economical choice for small and medium businesses looking to protect small networking devices, point-of-sale (POS) equipment and entry level servers. The extended run models accept external battery packs for long runtime to power critical servers, security and communication systems through outages that could last hours.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product APC Smart-UPS SC 420VA 230V Part Number SC420I Est. Runtime (hrs:Min) 0:28 Price EUR217.79
Product APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower Part Number SC450RMI1U Est. Runtime (hrs:Min) 0:43 Price EUR326.69
Product APC Smart-UPS SC 620VA 230V Part Number SC620I Est. Runtime (hrs:Min) 0:58 Price EUR326.69
Product APC Smart-UPS C 1000VA LCD 230V Part Number SMC1000I Est. Runtime (hrs:Min) 0:57 Price EUR494.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS C 1000VA LCD RM 2U 230V Part Number SMC1000I-2U Est. Runtime (hrs:Min) 0:57 Price EUR676.39 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS C 1000VA LCD RM 2U 230V with SmartConnect Part Number SMC1000I-2UC Est. Runtime (hrs:Min) 1:15 Price EUR676.39
Product APC Smart-UPS C 1000VA LCD 230V with SmartConnect Part Number SMC1000IC Est. Runtime (hrs:Min) 1:15 Price EUR494.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS C 1500VA LCD 230V Part Number SMC1500I Est. Runtime (hrs:Min) 1:17 Price EUR664.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS C 1500VA LCD RM 2U 230V Part Number SMC1500I-2U Est. Runtime (hrs:Min) 1:51 Price EUR857.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS C 1500VA LCD RM 2U 230V with SmartConnect Part Number SMC1500I-2UC Est. Runtime (hrs:Min) 2:05 Price EUR1,184.59
Product APC Smart-UPS C 1500VA LCD 230V with SmartConnect Part Number SMC1500IC Est. Runtime (hrs:Min) 1:45 Price EUR664.29
Product APC Smart-UPS 1000VA LCD 230V Part Number SMT1000I Est. Runtime (hrs:Min) 2:02 Price EUR579.59 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 1000VA 230V Tower with 6 year warranty package Part Number SMT1000I-6W Est. Runtime (hrs:Min) 2:02 Price EUR676.39
Product APC Smart-UPS 1000VA LCD 230V with SmartConnect Part Number SMT1000IC Est. Runtime (hrs:Min) 2:02 Price EUR579.59
Product APC Smart-UPS 1000VA LCD RM 2U 230V Part Number SMT1000RMI2U Est. Runtime (hrs:Min) 3:09 Price EUR809.49
Product APC Smart-UPS 1000VA LCD RM 2U 230V with SmartConnect Part Number SMT1000RMI2UC Est. Runtime (hrs:Min) 3:09 Price EUR809.49
Product APC Smart-UPS 1500VA LCD 230V Part Number SMT1500I Est. Runtime (hrs:Min) 3:25 Price EUR785.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 1500VA LCD 230V with SmartConnect Part Number SMT1500IC Est. Runtime (hrs:Min) 3:25 Price EUR1,087.79
Product APC Smart-UPS 1500VA 230V Rack Mount with 6 Year warranty Package Part Number SMT1500R2I-6W Est. Runtime (hrs:Min) 3:46 Price EUR1,124.09
Product APC Smart-UPS 1500VA LCD RM 1U 230V Part Number SMT1500RMI1U Est. Runtime (hrs:Min) 2:24 Price EUR1,087.79 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 1500VA LCD RM 2U 230V Part Number SMT1500RMI2U Est. Runtime (hrs:Min) 3:46 Price EUR1,015.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 1500VA LCD RM 2U 230V with SmartConnect Part Number SMT1500RMI2UC Est. Runtime (hrs:Min) 3:46 Price EUR1,015.19
Product APC Smart-UPS 1500VA LCD RM 2U 230V with Network Card Part Number SMT1500RMI2UNC Est. Runtime (hrs:Min) 3:46 Price EUR1,331.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 2200VA LCD 230V Part Number SMT2200I Est. Runtime (hrs:Min) 5:20 Price EUR1,300.75 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 2200VA LCD RM 2U 230V Part Number SMT2200RMI2U Est. Runtime (hrs:Min) 3:08 Price EUR1,815.00
Product APC Smart-UPS 2200VA LCD RM 2U 230V with Network Card Part Number SMT2200RMI2UNC Est. Runtime (hrs:Min) 3:08 Price EUR2,178.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 3000VA LCD 230V Part Number SMT3000I Est. Runtime (hrs:Min) 5:33 Price EUR1,966.25
Product APC Smart-UPS 3000VA 230V 2U Rack Mount with 6 year warranty package Part Number SMT3000R2I-6W Est. Runtime (hrs:Min) 3:03 Price EUR2,541.00
Product APC Smart-UPS 3000VA LCD RM 2U 230V Part Number SMT3000RMI2U Est. Runtime (hrs:Min) 3:03 Price EUR2,329.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 3000VA LCD RM 2U 230V with Network Card Part Number SMT3000RMI2UNC Est. Runtime (hrs:Min) 3:03 Price EUR2,692.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS 750VA LCD 230V Part Number SMT750I Est. Runtime (hrs:Min) 1:02 Price EUR399.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-ups 750VA LCD RM 2U 230V Part Number SMT750RMI2U Est. Runtime (hrs:Min) 1:22 Price EUR591.69
Product APC Smart-UPS 750VA LCD RM 2U 230V with Network Card Part Number SMT750RMI2UNC Est. Runtime (hrs:Min) 1:22 Price EUR869.99 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS X 1000VA Rack/Tower LCD 230V Part Number SMX1000I Est. Runtime (hrs:Min) 2:48 Price EUR857.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS X 1500VA Rack/Tower LCD 230V Part Number SMX1500RMI2U Est. Runtime (hrs:Min) 2:51 Price EUR1,331.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS X 1500VA Rack/Tower LCD 230V with Network Card Part Number SMX1500RMI2UNC Est. Runtime (hrs:Min) 2:51 Price EUR1,845.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Part Number SMX2200HV Est. Runtime (hrs:Min) 5:12 Price EUR1,754.50
Product APC Smart-UPS X 2200VA Short Depth Tower/Rack Convertible LCD 200-240V with Network Card Part Number SMX2200HVNC Est. Runtime (hrs:Min) 5:12 Price EUR2,329.25
Product APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V with Network Card Part Number SMX2200R2HVNC Est. Runtime (hrs:Min) 5:12 Price EUR3,025.00
Product APC Smart-UPS X 2200VA Rack/Tower LCD 200-240V Part Number SMX2200RMHV2U Est. Runtime (hrs:Min) 5:12 Price EUR2,420.00 Call for Availability
+32(0)23737502 +32(0)23737502
Page:
Availability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR) Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Disconnected battery notification Warns when a battery is not available to provide backup power.
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Manageability
Disconnected battery notification Warns when a battery is not available to provide backup power.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
Network manageable Provides remote power management of the UPS over the network.
Serial connectivity Provides management of the UPS via a serial port.
Audible alarms Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators Quickly understand unit and power status with visual indicators.
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers Enables a quick recovery from overload events.
Predictive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Adaptability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare