Smart-UPS On-Line

High density, double-conversion on-line power protection with scalable runtime

Smart-UPS On-Line provides high density, true double-conversion on-line power protection for servers, voice / data networks, medical labs, and light industrial applications. Capable of supporting loads from 1 to 20kVA in a rack/tower convertible form, the Smart-UPS On-Line is available from 2U to 12U. Recent family extensions at 15 and 20kVA enable support of power hungry blade servers or heavily loaded equipment racks. When business-critical systems require runtime in hours, not minutes, Smart-UPS On-Line can be configured with matching battery packs to comply with aggressive runtime demands. The included PowerChute management software provides unattended graceful shutdown of network operating systems. All models 5kVA and above include an integrated Network Management Card for remote management (optional on models below 5 kVA). The Smart-UPS On-Line family provides customers with a reliable source of uninterruptible power even in demanding power environments, including very wide input voltage window, extremely tight output voltage regulation, frequency regulation, internal bypass, and input power factor correction.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product APC Smart-UPS SRT 10000VA RM 230V Part Number SRT10KRMXLI Est. Runtime (hrs:Min) 3:40 Price EUR8,500.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 10000VA 230V Part Number SRT10KXLI Est. Runtime (hrs:Min) 3:40 Price EUR8,228.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 2200VA RM 230V Part Number SRT2200RMXLI Est. Runtime (hrs:Min) 0:40 Price EUR2,026.75
Product APC Smart-UPS SRT 2200VA RM 230V Network Card Part Number SRT2200RMXLI-NC Est. Runtime (hrs:Min) 0:40 Price EUR2,510.75
Product APC Smart-UPS SRT 2200VA 230V Part Number SRT2200XLI Est. Runtime (hrs:Min) 0:40 Price EUR1,845.25
Product APC Smart-UPS SRT 3000VA RM 230V Part Number SRT3000RMXLI Est. Runtime (hrs:Min) 0:56 Price EUR3,176.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 3000VA RM 230V Network Card Part Number SRT3000RMXLI-NC Est. Runtime (hrs:Min) 0:56 Price EUR3,630.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 3000VA RM 208/230V IEC Part Number SRT3000RMXLW-IEC Est. Runtime (hrs:Min) 0:56 Price EUR3,267.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 3000VA 230V Part Number SRT3000XLI Est. Runtime (hrs:Min) 0:56 Price EUR2,964.50 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 3000VA 208/230V IEC Part Number SRT3000XLW-IEC Est. Runtime (hrs:Min) 0:56 Price EUR3,085.50 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 5000VA RM 230V Part Number SRT5KRMXLI Est. Runtime (hrs:Min) 1:31 Price EUR4,719.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 5000VA 230V Rack Mount with 6 year warranty package Part Number SRT5KRMXLI-6W Est. Runtime (hrs:Min) 1:31 Price EUR5,112.25
Product APC Smart-UPS SRT 5000VA RM 208/230V HW Part Number SRT5KRMXLW-HW Est. Runtime (hrs:Min) 1:31 Price EUR4,961.00
Product APC Smart-UPS SRT 5000VA 230V Part Number SRT5KXLI Est. Runtime (hrs:Min) 1:31 Price EUR4,477.00
Product APC Smart-UPS SRT 6000VA RM 230V Part Number SRT6KRMXLI Est. Runtime (hrs:Min) 1:39 Price EUR5,445.00
Product APC Smart-UPS 6kVA 230V Rack Mount with 6 year warranty package Part Number SRT6KRMXLI-6W Est. Runtime (hrs:Min) 1:39 Price EUR5,808.00
Product APC Smart-UPS SRT 6000VA 230V Part Number SRT6KXLI Est. Runtime (hrs:Min) 1:39 Price EUR5,203.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 8000VA RM 230V Part Number SRT8KRMXLI Est. Runtime (hrs:Min) 3:27 Price EUR7,048.25 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS SRT 8000VA 230V Part Number SRT8KXLI Est. Runtime (hrs:Min) 3:27 Price EUR6,776.00
Product APC Smart-UPS SRT Li-Ion 1000VA RM 230V Part Number SRTL1000RMXLI Est. Runtime (hrs:Min) 1:15 Price EUR2,208.25
Product APC Smart-UPS SRT Li-Ion 1000VA RM 230V Network Card Part Number SRTL1000RMXLI-NC Est. Runtime (hrs:Min) 1:15 Price EUR2,692.25
Product APC Smart-UPS SRT Li-Ion 1500VA RM 230V Part Number SRTL1500RMXLI Est. Runtime (hrs:Min) 1:15 Price EUR2,601.50
Product APC Smart-UPS SRT Li-Ion 1500VA RM 230V Network Card Part Number SRTL1500RMXLI-NC Est. Runtime (hrs:Min) 1:15 Price EUR3,085.50
Product APC Smart-UPS RT 1000VA RM 230V Part Number SURT1000RMXLI Est. Runtime (hrs:Min) 0:31 Price EUR1,208.79
Product APC SMART-UPS RT 1000VA RM 230V Network Card Part Number SURT1000RMXLI-NC Est. Runtime (hrs:Min) 0:31 Price EUR1,724.25
Product APC Smart-UPS RT 1000VA 230V Part Number SURT1000XLI Est. Runtime (hrs:Min) 0:31 Price EUR990.99
Product APC SMART-UPS RT 1000VA 230V Network Card Part Number SURT1000XLI-NC Est. Runtime (hrs:Min) 0:31 Price EUR1,512.50
Product APC Smart-UPS RT 15kVA RM 230V Part Number SURT15KRMXLI Est. Runtime (hrs:Min) 6:29 Price EUR12,221.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Smart-UPS RT 20kVA RM 230V Part Number SURT20KRMXLI Est. Runtime (hrs:Min) 6:29 Price EUR13,794.00
Protection
Cold-start capable Provides temporary battery power when the utility power is out.
Resettable circuit breaker Easy recovery from overloads; no need to replace a fuse.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Serviceability
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification Warns when a battery is not available to provide backup power.
Predicitive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms Provides notification of changing utility power and UPS power conditions
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Availability
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Scalable runtime Allows additional run time to be quickly added as needed.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
Serial connectivity Provides management of the UPS via a serial port.
LED status indicators Quickly understand unit and power status with visual indicators.
SmartSlot Customize UPS capabilities with management cards.
Network manageable Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
Adaptability
Flash upgradeable firmware Install maintenance releases of firmware remotely using FTP.
Rack/Tower convertible Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare

Smart-UPS On-Line Next Generation LCD Overview - SRT Models

Smart-UPS On-Line Next Generation Overview-SRT

Smart-UPS On-Line 5-10kVA SRT Overview