Symmetra PX

10-500kVA -480V and 16-500kVA -400V high performance, right-sized, modular, scalable, 3 phase UPS power protection with ultra high availability and efficiency for any size data center or high density power zone.

10kVA to 500kVA
The Symmetra PX is a world class, redundant, scalable, 3 Phase UPS power protection system designed to cost effectively provide high levels of availability. Seamlessly integrating into today's state-of-the-art data center designs, the Symmetra PX is a true modular system. Made up of dedicated and redundant modules--power, intelligence, battery and bypass, all engineered into a design that is easily and efficiently serviceable, this architecture can scale power and runtime as demand grows or as higher levels of availability are required. Symmetra PX serves as the core power train that drives InfraStruXure® systems for small and medium data centers but can also power individual "zones" of larger data centers. Highly manageable, the Symmetra PX features self-diagnostic capabilities and standardized modules which mitigate the risk of human error resulting in increased overall data center reliability.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product Symmetra PX 100KW Scalable to 250KW Without Maintenance Bypass or Distribution-Parallel Capable Part Number SY100K250D Est. Runtime (hrs:Min) 5:04 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 100kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution Part Number SY100K250DR-PD Est. Runtime (hrs:Min) 5:04 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125KW Scalable to 250KW Without Maintenance Bypass or Distribution-Parallel Capable Part Number SY125K250D Est. Runtime (hrs:Min) 5:47 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 250kW w/o Bypass, Distribution or Batteries-Parallel Capable Part Number SY125K250D-NB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 250kW with Left Mounted Maintenance Bypass and Distribution Part Number SY125K250DL-PD Est. Runtime (hrs:Min) 5:47 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution Part Number SY125K250DR-PD Est. Runtime (hrs:Min) 5:47 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 250kW with Maintenance Bypass and Distribution, No Batteries Part Number SY125K250DR-PDNB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 500kW without Maintenance Bypass & Distribution-Parallel Capable Part Number SY125K500D Est. Runtime (hrs:Min) 5:47 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution Part Number SY125K500DR-PD Est. Runtime (hrs:Min) 5:47 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 125kW Scalable to 500kW with Maintenance Bypass and Distribution, No Batteries Part Number SY125K500DR-PDNB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 128kW Scalable to 160kW, 400V Part Number SY128K160H Est. Runtime (hrs:Min) 5:33 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 128kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY128K160H-NB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 128kW Scalable to 160kW, 400V w/ Integrated Modular Distribution Part Number SY128K160H-PD Est. Runtime (hrs:Min) 5:33 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 150kW Scalable to 250kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY150K250D Est. Runtime (hrs:Min) 7:21 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 150kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution Part Number SY150K250DR-PD Est. Runtime (hrs:Min) 7:21 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 160kW, 400V Part Number SY160K160H Est. Runtime (hrs:Min) 6:55 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY160K160H-NB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 160kW 400V w/ Integrated Modular Distribution Part Number SY160K160H-PD Est. Runtime (hrs:Min) 6:55 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 16kW All-In-One, Scalable to 48kW, 400V Part Number SY16K48H-PD Est. Runtime (hrs:Min) 0:44 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 16kW All-In-One, Scalable to 48kW, without Batteries, 400V Part Number SY16K48H-PDNB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 200kW Scalable to 250kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY200K250D Est. Runtime (hrs:Min) 9:31 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 200kW Scalable to 250kW with Right Mounted Maintenance Bypass and Distribution Part Number SY200K250DR-PD Est. Runtime (hrs:Min) 9:31 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 250kW Scalable to 500kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY250K500D Est. Runtime (hrs:Min) 11:34 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 250kW Scalable to 500kW with Left Mounted Maintenance Bypass and Distribution Part Number SY250K500DL-PD Est. Runtime (hrs:Min) 11:34 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 250kW Scalable to 500kW w/ right mounted MBwD Part Number SY250K500DR-PD Est. Runtime (hrs:Min) 11:34 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 300kW Scalable to 500kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY300K500D Est. Runtime (hrs:Min) 14:22 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 300kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution Part Number SY300K500DR-PD Est. Runtime (hrs:Min) 14:22 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 160kW, 400V Part Number SY32K160H Est. Runtime (hrs:Min) 1:12 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 160kW, without Bypass, Distribution, or Batteries, 400V Part Number SY32K160H-NB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 160kW, 400V w/ Integrated Modular Distribution Part Number SY32K160H-PD Est. Runtime (hrs:Min) 1:12 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW All-In-One, Scalable to 48kW, 400V Part Number SY32K48H-PD Est. Runtime (hrs:Min) 1:12 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW All-In-One, Scalable to 48kW, without Batteries, 400V Part Number SY32K48H-PDNB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 96kW, 400 V Part Number SY32K96H Est. Runtime (hrs:Min) 1:12 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 96kW, without Bypass, Distribution, or Batteries, 400V Part Number SY32K96H-NB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 32kW Scalable to 96kW 400V with Modular Power Distribution Part Number SY32K96H-PD Est. Runtime (hrs:Min) 1:12 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 400kW Scalable to 500kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY400K500D Est. Runtime (hrs:Min) 17:51 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 400kW Scalable to 500kW with Right Mounted Maintenance Bypass and Distribution Part Number SY400K500DR-PD Est. Runtime (hrs:Min) 17:51 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX All-In-One 48kW Scalable to 48kW, 400V Part Number SY48K48H-PD Est. Runtime (hrs:Min) 1:40 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 48kW All-in-One, without Batteries, 400V Part Number SY48K48H-PDNB Est. Runtime (hrs:Min) N/A Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Symmetra PX 500kW Scalable to 500kW without Maintenance Bypass or Distribution-Parallel Capable Part Number SY500K500D Est. Runtime (hrs:Min) 20:54 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Page:
Availability
Redundant Intelligence Modules Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Network manageable Provides remote power management of the UPS over the network.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Swappable power modules Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
Power Modules connected in parallel Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Manageability
Integrates with StruxureWare Data Center Expert An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LED status indicators Quickly understand unit and power status with visual indicators.
Audible alarms Provides notification of changing utility power and UPS power conditions
Sustainability
EU CoC for UPS Ensures that UPSs sold in the EU are highly efficient
ENERGY STAR for UPS Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
Agility
SmartSlot Customize UPS capabilities with management cards.
Programmable frequency Ensures compatibility with different input frequencies.
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Total Cost of Ownership
Fully-rated power kVA equals kW Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included Required for full coverage of factory warranty
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare

Symmetra PX - Ultra Modular Power Protection

Mercy Health -Beyond the digital hospital