Back-UPS

Battery Backup & Surge Protector for Electronics and Computers

The Back-UPS battery backup offers guaranteed power and surge protection for wireless networks, computers, gaming consoles and other electronics in your home or business. Models supply battery backup during outages and unsafe voltage fluctuations, as well as provide protection from damaging surges and spikes. They’re available in 'tower' or 'floor' styles, and together with a variety of standard features, they are the perfect choice to protect your data and keep you connected.

Read More
Products Part Number Price
Product APC SurgeArrest + Battery Backup 325VA French Part Number BE325-FR Price EUR133.09
Product APC SurgeArrest + Battery Backup 325VA German Part Number BE325-GR Price EUR120.99
Product APC Back-UPS 400, 230V, France Part Number BE400-FR Price EUR120.99
Product APC Back-UPS 400, 230V, German & Dutch Part Number BE400-GR Price EUR133.09 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Power-Saving Back-UPS ES 8 Outlet 550VA 230V CEE 7/5 Part Number BE550G-FR Price EUR133.09
Product APC Power-Saving Back-UPS ES 8 Outlet 700VA 230V CEE 7/5 Part Number BE700G-FR Price EUR157.29
Product APC Back-UPS 500 Structured Wiring UPS, 230V Part Number BH500INET Price EUR181.49 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Back-UPS 325, 230V, IEC 320, without auto shutdown software Part Number BK325I Price EUR84.69
Product APC Back-UPS 350, 230V Part Number BK350EI Price EUR145.19
Product APC Back-UPS 500, 230V Part Number BK500EI Price EUR169.39
Product APC Back-UPS 650, 230V Part Number BK650EI Price EUR193.59
Product APC BACK-UPS 1400VA, 230V, AVR, French Sockets Part Number BX1400U-FR Price EUR205.69 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC BACK-UPS 1400VA, 230V, AVR, Schuko Sockets Part Number BX1400U-GR Price EUR205.69 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Back-UPS 1400VA, 230V, AVR, IEC Sockets Part Number BX1400UI Price EUR193.59 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Back-UPS 500VA,AVR, IEC outlets Part Number BX500CI Price EUR84.69
Product APC BACK-UPS 700VA, 230V, AVR, French Sockets Part Number BX700U-FR Price EUR120.99
Product APC BACK-UPS 700VA, 230V, AVR, SCHUKO Sockets Part Number BX700U-GR Price EUR120.99 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Back-UPS 700VA, 230V, AVR, IEC Sockets Part Number BX700UI Price EUR108.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC BACK-UPS 950VA, 230V, AVR, French Sockets Part Number BX950U-FR Price EUR145.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC BACK-UPS 950VA, 230V, AVR, Schuko Sockets Part Number BX950U-GR Price EUR145.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product APC Back-UPS 950VA, 230V, AVR, IEC Sockets Part Number BX950UI Price EUR133.09 Call for Availability
+32(0)23737502 +32(0)23737502
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Audible alarms Provides notification of changing utility power and UPS power conditions
LED status display Quickly understand unit and power status with visual indicators.
Availability
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Protection
Battery and surge protected outlets Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare