Installation Services

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

Certified installation and data center cabling services ensure your equipment is configured for optimal data center performance, saving you time and money, and extending the life of your hardware solution.

Read More
Products Part Number Price
Product Power and Cooling Assembly Service Part Number WASSEM Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1000 Scalable to 1250kVA UPS Part Number WASSEM-VX-102 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1000 Scalable to 1500kVA UPS Part Number WASSEM-VX-103 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1250kVA UPS Part Number WASSEM-VX-120 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1250kVA N+1 Redundant UPS Part Number WASSEM-VX-121 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1250 Scalable to 1500kVA UPS Part Number WASSEM-VX-122 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1500kVA UPS Part Number WASSEM-VX-150 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 1500kVA N+1 Redundant UPS Part Number WASSEM-VX-151 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 750kVA UPS Part Number WASSEM-VX-50 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 500kVA UPS Part Number WASSEM-VX-51 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 500kVA N+1 Redundant UPS Part Number WASSEM-VX-52 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 1000kVA UPS Part Number WASSEM-VX-53 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 500 Scalable to 1500kVA UPS Part Number WASSEM-VX-55 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 625kVA UPS Part Number WASSEM-VX-62 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 625kVA N+1 Redundant UPS Part Number WASSEM-VX-63 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 625 Scalable to 1000kVA UPS Part Number WASSEM-VX-64 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Assembly Service 5X8 for (1) Galaxy VX 750kVA N+1 Redundant UPS Part Number WASSEM-VX-76 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Scheduled Assembly Service 5X8 for Symmetra MW 1200-1600kW Part Number WASSEMUPS5X8-MW-11 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product StruxureWare Central Configuration Service Part Number WCONFIG-ISXC-25 Price EUR2,460.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product Configuration - Calibration Service for (1) Batt Manager System Module Part Number WCONFIGCAL Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Installation Planning Part Number WICS Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Struxuware Data Center ProjectManagement Part Number WNSWINT Price EUR0.01 Call for Availability
+32(0)23737502 +32(0)23737502
Product Start-UP Service for (1) Static Bypass Switch Galaxy 7000 Part Number WSTRTUP-NS-07 Price EUR1,291.50 Call for Availability
+32(0)23737502 +32(0)23737502
Product Start-Up Service 5X8 for (1) Galaxy VX 1000 Scalable to 1500kVA UPS Part Number WSTRTUP-VX-103 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Power and Cooling Start-Up Service Part Number WSTRTUP5X8 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Convenience
7x24 Upgrade option If you are like most businesses, you want your systems up and running during your busiest hours. In order to accommodate your busy schedule, APC offers an option to schedule services off hours. We will work with you to find a time when servicing your system is least likely to impact your productivity, saving your business time and money.
Experienced APC Certified Field Service Engineer Our factory trained Field Service Engineers are rigorously trained and tested on how to efficiently service our products, as well as on safety practices and electrical codes, offering our customers the highest level of service available in the industry today.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare