Rack Components

Rack system components that can be added to existing racks if requirements change.

Rack system components include doors, roofs, side panels, baying kits, and casters.

Read More
Products Part Number Price
Product NetShelter VX/SX Door Sensor Switch Kit Part Number AP9513 Price EUR108.89
Product NetShelter SX 42U 600mm Wide Perforated Curved Door Black Part Number AR7000A Price EUR375.09
Product NetShelter SX 42U 600mm Wide Perforated Curved Door Grey Part Number AR7000AG Price EUR387.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SX Colocation 20U 600mm Wide Perforated Curved Door Black Part Number AR7003 Price EUR290.39 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SX 48U 600mm Wide Perforated Curved Door Black Part Number AR7007A Price EUR399.29
Product NetShelter SX 48U 600mm Wide Perforated Curved Door Grey Part Number AR7007AG Price EUR423.49
Product NetShelter SV 42U 600mm Wide Perforated Flat Door Black Part Number AR702400 Price EUR302.49
Product NetShelter SV 48U 600mm Wide Perforated Flat Door Black Part Number AR702407 Price EUR338.79
Product NetShelter SV 42U 800mm Wide Perforated Flat Door Black Part Number AR702480 Price EUR411.39 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SV 48U 800mm Wide Perforated Flat Door Black Part Number AR702487 Price EUR375.09
Product NetShelter SX 42U 750mm Wide Perforated Curved Door Black Part Number AR7050A Price EUR399.29
Product NetShelter SX 42U 750mm Wide Perforated Curved Door Grey Part Number AR7050AG Price EUR423.49
Product NetShelter SX 48U 750mm Wide Perforated Curved Door Black Part Number AR7057A Price EUR459.79
Product NetShelter SX 42U 800mm Wide Perforated Curved Door Grey Part Number AR7080G Price EUR423.49
Product NetShelter SX 42U 600mm Wide Perforated Split Doors Black Part Number AR7100 Price EUR350.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SX 42U 600mm Wide Perforated Split Doors Grey Part Number AR7100G Price EUR362.99
Product NetShelter SX Colocation 20U 600mm Wide Perforated Split Doors Black Part Number AR7103 Price EUR290.39
Product NetShelter SX 48U 600mm Wide Perforated Split Doors Black Part Number AR7107 Price EUR435.59
Product NetShelter SX 48U 600mm Wide Perforated Split Doors Grey Part Number AR7107G Price EUR447.69
Product NetShelter SV 48U 600mm Wide Perforated Split Rear Doors Part Number AR712107 Price EUR375.09
Product NetShelter SV 48U 800mm Wide Perforated Split Rear Doors Part Number AR712187 Price EUR411.39 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SV 42U 600mm Wide Perforated Split Rear Doors Part Number AR712400 Price EUR338.79
Product NetShelter SV 42U 800mm Wide Perforated Split Rear Doors Part Number AR712480 Price EUR387.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SX 42U 750mm Wide Perforated Split Doors Black Part Number AR7150 Price EUR471.89
Product NetShelter SX 42U 750mm Wide Perforated Split Doors Grey Part Number AR7150G Price EUR494.89
Product NetShelter SX 48U 750mm Wide Perforated Split Doors Black Part Number AR7157 Price EUR519.09
Product NetShelter SX 600mm Wide x 1070mm Deep Performance Roof Black Part Number AR7201A Price EUR145.19
Product NetShelter SX 600mm Wide x 1070mm Deep Performance Roof Grey Part Number AR7201AG Price EUR145.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product Roof Match Kit for SX to VX, 750mm Wide x 1070mm Deep Part Number AR7202 Price EUR375.09
Product Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep Part Number AR7203 Price EUR314.59
Product NetShelter SX 600mm Wide x 1200mm Deep Performance Roof Black Part Number AR7211A Price EUR254.09
Product NetShelter SX 600mm Wide x 1200mm Deep Performance Roof Grey Part Number AR7211AG Price EUR254.09
Product NetShelter SX 750mm Wide x 1200mm Deep Performance Roof Black Part Number AR7212A Price EUR278.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product NetShelter SV 1060mm Deep 600mm Wide Roof Part Number AR722400 Price EUR241.99
Product NetShelter SV 1060mm Deep 800mm Wide Roof Part Number AR722480 Price EUR266.19
Product NetShelter SV 1200mm Deep 600mm Wide Roof Part Number AR722500 Price EUR254.09
Product NetShelter SV 1200mm Deep 800mm Wide Roof Part Number AR722580 Price EUR278.29
Product NetShelter SX 750mm Wide x 1070mm Deep Performance Roof Black Part Number AR7251A Price EUR229.89
Product NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Black Part Number AR7252 Price EUR290.39
Product NetShelter SX 750mm Wide x 1070mm Deep Networking Roof Grey Part Number AR7252G Price EUR302.49
Page:

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare