Rack LCD Consoles

1U rack-mountable keyboard, mouse, and LCD console

Explore Rack LCD Consoles in 3D animation.
APC Rack LCD Consoles are a keyboard, mouse, 17" / 19" LCD console, and optional integrated 8 / 16 port analog KVM Switch (17" model only) all in a compact 1U design. This compact design allows a KVM switch to be mounted in the rear of the Rack LCD Console, or, eliminate the need for a separate KVM switch altogether by choosing a Rack LCD Console with Integrated 8 / 16 port analog KVM Switch. The console is easily installed and minimizes support and maintenance costs, ensuring lower cost of ownership. The ultra-thin LCD screen, touchpad technology, and easy-to-install single user rack mount kit combine to form a high-quality, streamlined solution built for rack monitoring and management. The Rack LCD Consoles can be used in a variety of IT environments, from computer rooms to large data centers.

Read More
Products Part Number Price
Product APC 17" Rack LCD Console Part Number AP5717 Price EUR1,136.19
Product APC 17" Rack LCD Console - French Part Number AP5717F Price EUR1,136.19
Product APC 17" Rack LCD Console - German Part Number AP5717G Price EUR1,136.19
Product APC 17" Rack LCD Console - Russian Part Number AP5717R Price EUR1,136.19
Product APC 17" Rack LCD Console - United Kingdom Part Number AP5717UK Price EUR1,136.19
Product APC 19" Rack LCD Console Part Number AP5719 Price EUR1,391.50
Product 17" Rack LCD Console with Integrated 8 Port Analog KVM Switch Part Number AP5808 Price EUR1,694.00
Product 17" Rack LCD Console with Integrated 16 Port Analog KVM Switch Part Number AP5816 Price EUR1,966.25
Agility
Slide rails Quickly and easily install in square, round, and threaded hole racks.
On-Screen Display (OSD) adjustments Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Cable management arm Prevent interference with surrounding devices by organizing multiple cables.
Quick release tabs Insert or remove the device with ease.
Total Cost of Ownership
Occupies 1U of rack space Conserve valuable rack space in the data center.
Low power consumption Uses less than half the power of comparable CRT monitors.
Low Cooling Requirements Emits less heat than comparable CRT monitors .
Standard VGA connector Connects to a server or KVM switch via a standard VGA connector.
Power tilt sensor Save power by automatically powering down the device when it is closed.
PS/2 terminations Connect to a server or KVM switch via standard PS/2 connectors.
Multi-platform Support Windows, Sun, Unix and Linux compatible.
Integrated touchpad pointing device Eliminates the need for a separate, external mouse.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare