Configurable Power Accessories

Breakers, Cordsets and Accessories for simplified power distribution management.

APC’s power distribution accessories deliver the flexibility and management that data centers require. By providing a comprehensive selection of single- and three-phase whips, breakers, connector sets and current monitoring accessories, the agility, availability and management of the data center is guaranteed. All our accessories are factory tested and warranted, and allow you to confidently scale your data center power distribution units to meet your expanding needs.

Read More
Products Part Number Price
Product 3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW Part Number PD3P100AT1B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW Part Number PD3P125AT3B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW Part Number PD3P150AT3B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 175A, T3 Type for Symmetra PX250/500kW Part Number PD3P175AT3B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 200A, T3 Type for Symmetra PX250/500kW Part Number PD3P200AT3B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 225A, T3 Type for Symmetra PX250/500kW Part Number PD3P225AT3B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 300A, Electronic Trip, T5 Type for Symmetra PX250/500KW Part Number PD3P300AETT5B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 300A, T5 Type for Symmetra PX250/500kW Part Number PD3P300AT5B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 400A, T5 Type for Symmetra PX250/500kW Part Number PD3P400AT5B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW Part Number PD3P60AT1B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW Part Number PD3P70AT1B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 80A, T1 Type for Symmetra PX250/500kW Part Number PD3P80AT1B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 3-Pole Circuit Breaker, 90A, T1 Type for Symmetra PX250/500kW Part Number PD3P90AT1B Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Adaptor for T1 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT1 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Adaptor for T3 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT3 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Adaptor for T5 Type Circuit Breaker, 3 Pole Part Number PD3PADAPT5 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW Part Number PD4P100AT1B Price EUR603.79 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 125A, T3 Type for Symmetra PX250/500kW Part Number PD4P125AT3B Price EUR942.59 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 150A, T3 Type for Symmetra PX250/500kW Part Number PD4P150AT3B Price EUR1,300.75 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 175A, T3 Type for Symmetra PX250/500kW Part Number PD4P175AT3B Price EUR1,300.75 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 200A, T3 Type for Symmetra PX250/500kW Part Number PD4P200AT3B Price EUR1,210.00 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 225A, T3 Type for Symmetra PX250/500kW Part Number PD4P225AT3B Price EUR1,015.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW Part Number PD4P60AT1B Price EUR543.29 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 70A, T1 Type for Symmetra PX250/500kW Part Number PD4P70AT1B Price EUR531.19 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 80A, T1 Type for Symmetra PX250/500kW Part Number PD4P80AT1B Price EUR603.79 Call for Availability
+32(0)23737502 +32(0)23737502
Product 4-Pole Circuit Breaker, 90A, T1 Type for Symmetra PX250/500kW Part Number PD4P90AT1B Price EUR506.99 Call for Availability
+32(0)23737502 +32(0)23737502
Product ISX PDU EMEA/PAA 63 A 5 Wire Test Port Connecting Plug Part Number PDPC563 Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product T1 Breaker Kit for unsupported breaker amperages with Current Transformer without Adaptors Part Number PDT1B-KIT Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product T3 Breaker Kit for unsupported breaker amperages with Current Transformer without Adaptors Part Number PDT3B-KIT Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product T5 Breaker Kit for unsupported breaker amperages with Current Transformer without Adaptors Part Number PDT5B-KIT Price EUR217.79 Call for Availability
+32(0)23737502 +32(0)23737502
Agility
Wide Range of Applications Configure-to-order process allows APC to configure, install, and test complete system before shipping
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare