Basic Rack PDU

Reliable rack power distribution

Explore APC Rack Power Distribution in 3D animation.
APC Basic Rack PDUs provide reliable rack power distribution via a single input with multiple output receptacles and distributes power from low amperage single phase circuits to higher-power 3-phase solutions.

Read More
Products Part Number Price
Product RACK PDU, BASIC, HALF HEIGHT, 100-240V/20A, 220-240V/16A, (14) C13 Part Number AP6003A Price EUR193.59 Call for Availability
+32(0)23737502 +32(0)23737502
Product RACK PDU, BASIC, 0U/1U, 120-240V/15A, 220-240V/10A, (8) C13 Part Number AP6015A Price EUR72.59 Call for Availability
+32(0)23737502 +32(0)23737502
Product Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (13) C13 Part Number AP6020A Price EUR84.69 Call for Availability
+32(0)23737502 +32(0)23737502
Product RACK PDU, BASIC, 0U/1U, 220-240V, 32A, (4) C19, EMEA/ASIA Part Number AP6032A Price EUR193.59
Product Rack PDU, Basic, 0U/1U, 220-240V, 63A, (3) C19 Part Number AP6038A Price EUR579.59
Product Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Part Number AP6120A Price EUR108.89 Call for Availability
+32(0)23737502 +32(0)23737502
Product Rack PDU, Basic, 1U, 22kW, 400V, (6) C19 Part Number AP7526 Price EUR748.99
Product Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309 Part Number AP7551 Price EUR375.09
Product Rack PDU,Basic, Zero U, 16A, 230V, (20) C13 & (4) C19; IEC C20 Part Number AP7552 Price EUR375.09
Product Rack PDU, Basic, Zero U, 32A, 230V, (20)C13 & (4)C19 Part Number AP7553 Price EUR375.09 Call for Availability
+32(0)23737502 +32(0)23737502
Product Rack PDU,Basic,ZeroU,16A,230V,(20)C13 & (4)C19; IEC309, 10 ft Cord Part Number AP7554 Price EUR423.49
Product Rack PDU, Basic, Zero U, 22kW, 400V, (6) C19 & (3) C13 Part Number AP7555A Price EUR942.59
Product Rack PDU, Basic, Zero U, 11 kW, 230V, (36) C13 & (6) C19 Part Number AP7557 Price EUR736.89
Product Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC C19 Part Number AP7585 Price EUR676.39
Product Rack PDU Extender, Basic, 2U, 32A, 230V, (4) IEC 309-32 Part Number AP7586 Price EUR748.99
Product Rack PDU,Basic, 1U, 16A,208&230V, (10)C13 & (2)C19 Part Number AP9559 Price EUR326.69
Product Rack PDU, Basic, 1U, 16A, 208/230V, (12)C13 Part Number AP9565 Price EUR241.99
Product Rack PDU, Basic, Zero U, 10A,230V, (15)C13 Part Number AP9568 Price EUR314.59
Product Rack PDU, Basic, Zero U, 16A, 208/230V, (15) C13 Part Number AP9572 Price EUR338.79
Agility
Rack-Mountable Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Total Cost of Ownership
Low Cost Power Distribution Provides a number of outlets to bring power to rack equipment at an affordable price.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare