Data Center Operation: Cooling Optimize

Dynamically eliminates hot spots and saves energy through intelligent cooling control.

Data Center Operation: Cooling Optimize continuously optimizes airflow in the data center facility, delivering improved reliability and availability. Cooling Optimize is a closed-loop system that reacts to real-time data, automatically identifies and eliminates hot spots and helps diagnose potential facility risks. The application balances the need for cooling with the lowest possible energy expenditure, delivering immediate cost savings and the right amount of cooling within the data center. The application provides facility managers with control over desired temperatures and visibility into thermal conditions. It employs intelligent software which constantly adjusts cooling as environmental conditions change. This real-time response to temperature-affecting events, such as equipment moves, upgrades or IT load swings, stabilizes air flow and solves the complex puzzle of cooling resource allocation.

Read More
Products Part Number Price
Product Data Center Operation: Cooling Optimize 1000 Rack License Part Number SWDCO1000RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 100 Rack License Part Number SWDCO100RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 10 Rack License Part Number SWDCO10RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 2000 Rack License Part Number SWDCO2000RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 200 Rack License Part Number SWDCO200RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 5000 Rack License Part Number SWDCO5000RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize 500 Rack License Part Number SWDCO500RCL-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 1000 Racks Part Number WCL1YR1000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 100 Racks Part Number WCL1YR100R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 10 Racks Part Number WCL1YR10R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 2000 Racks Part Number WCL1YR2000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 200 Racks Part Number WCL1YR200R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 5000 Racks Part Number WCL1YR5000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 1 Year Software Support Contract, 500 Racks Part Number WCL1YR500R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 1000 Racks Part Number WCL3YR1000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 100 Racks Part Number WCL3YR100R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 10 Racks Part Number WCL3YR10R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 2000 Racks Part Number WCL3YR2000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 200 Racks Part Number WCL3YR200R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 5000 Racks Part Number WCL3YR5000R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Data Center Operation: Cooling Optimize, 3 Year Software Support Contract, 500 Racks Part Number WCL3YR500R-DIGI Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Manageability
Reclaim cooling capacity Continuously optimized cooling capacity allows for additional IT load and increased IT capacity in the data center.
Influence mapping Provides great insights into the influence of individual cooling units on the temperature in every part of the data center.
Intelligent control Temperature data is wirelessly transmitted to network gateways, aggregated, and analyzed by control software, which determines appropriate control demands delivered directly to the cooling equipment.
Dynamic optimization Thermal airflow is constantly adapted to match real-time needs created by the dynamic environment in a data center.
Cost Savings
Energy savings Delivers up to 40% cooling energy savings through optimized use of existing cooling equipment.
Extend equipment life Efficient use of cooling equipment reduces the need for maintenance and extends equipment life.
Protection
User roles Enable location and feature-based access through multi-user login and individual levels of user roles.
Wireless temperature sensors Utilizes a range of wireless temperature sensors to determine the exact position of the heat load within the data center
Password Security User-selectable password with strong password rules and reset password mechanism.
Multi-user access Enables several users to carry out work on the application simultaneously and merging changes from different users seamlessly.
Read-only Access Share access without risking unauthorized configuration changes.
Availability
Existing cooling infrastructure Works with your existing infrastructure; direct expansion (DX), chilled water, economizers and evaporative cooling methods, and under floor, overhead, ducted and unducted airflow environments.
Manual override Provides operators with the ability to manually exert control over their cooling resources and override the system.
Risk mitigation In the event of an emergency, cooling units will automatically run at maximum capacity and ensure a cool facility, even if Cooling Optimize is unable to connect to and control the cooling units.
Benchmark report Verifies energy and cost savings, as well as greenhouse gas reductions, achieved through the use of active cooling control.
Uptime protection Immediate identification and elimination of hot spots protects uptime and ensures business can continue as planned.
Temperature compliance report Identifies if rack temperatures have complied with required set points, and the time period that racks have been in violation of the set point limits, enabling easy detection of potential physical infrastructure irregularities.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare