Uniflair WM

Wall-mounted units for outdoor installation for mission critical applications

The Uniflair WM is a completely self-contained cooling unit, meaning there is no need for a remote heat exchanger. These rapidly deployable units only require simple elctrical wiring and mounting to the shelter. Available in a free cooling configuration, these units come equipped with motorized dampers to enable use of outside air to help cool the IT space.

Read More
Products Part Number Price
Product Monoblock Wall Mounted Units for External Installation with Upflow Air Discharge Part Number WMA Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Monoblock Wall Mounted Unit, External Installation with Upflow Air Discharge and Direct Free-Cooling Part Number WMF Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Availability
Scroll compressors Utilize few moving parts for increased reliability and life expectancy.
Active response control Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Redundant Components Single points of failure in the system have redundant compononents to maintain availability and reliability.
Dual power inputs (Optional) Dual power supplies for incoming power redundancy
Direct drive motors Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Manageability
Local area network Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Building Management Systems Units are designed to work with the most common BMS systems including BACnet and Modbus.
Network interface Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Microprocessor controller Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
Serviceability
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Operational Service Allows critical components to be maintained/replaced while the system is in operation.
Convenience
Self Contained The unit is quickly and easily installed without the need for refrigerant lines or remote heat exchangers.
Economy
High performance technological solutions Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
Direct Free Cooling Utilizes outdoor air when ambient air temperature can help support cooling loads.
Modular strategy Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare