Aquaflair AC

Air-cooled Chillers with axial fans for outdoor installation for mission critical applications

Air-cooled chillers provide the most efficient solution for large data center environments and afford placement flexibility. All of Schneider Electric's Aquaflair Chillers offer low noise impact through the use of large air side exchangers, controlling fan rotation, and compressor insulation and housing. Our advanced controls system constantly monitors set points to guarantee the unit always operates within operating limits and will signal any faults before breakdown occurs. These chillers support a wide range of applications and maximize the availability of Row and Room cooling products to provide a complete heat removal solution.

Read More
Products Part Number Price
Product Air-Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation Part Number BCEC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air-Cooled Water Chillers with Axial Fans for Outdoor Installation. Part Number BREC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air-Cooled Water Chillers with Axial Fans for Outdoor Installation Part Number ERAC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Heat Pumps with Axial Fans for Outdoor Installations Part Number ERAH Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation Part Number ISAC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Modulating Heat Pumps with Axial Fans for Outdoor Installation Part Number ISAH Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air-Cooled Water Chillers with Axial Fans for Outdoor Installation Part Number LRAC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Heat Pumps with Axial Fans for Outdoor Installations Part Number LRAH Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air-Cooled Chillers with Axial Fans for Outdoor Installation Part Number TRAC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air-Cooled Heat Pumps with Axial Fans for Outdoor Installation Part Number TRAH Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Product Air Cooled Modulating Water Chillers with Axial Fans for Outdoor Installation Part Number TSAC Price -- Call for Availability
+32(0)23737502 +32(0)23737502
Availability
Separate power input Draws power from the external UPS for mainboards and heaters to monitor and protect the unit even in complete power failure mode (optional)
Redundant Components Single points of failure in the system have redundant compononents to maintain availability and reliability.
Quick restart Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Active response control Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Electronic expansion valve Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Continuous current monitoring Permits a continuous monitoring of the compressor’s absorbed current to signal possible discrepancies with the default values (Optional).
Total Cost of Ownership
Variable speed fans Variable speed fans reduce energy consumption during off-peak cooling periods.
Modular strategy Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
Tandem compressors Quiet and efficient operation of compressors, connected on a common refrigerant circuit for staged capacity control (not available for some models/configuration)
High performance technological solutions Optimize the unit operation at any load or ambient condition, guaranteeing an extremely low power consumption
Optimized management Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)
Integrated pumps adjustment system (Optional) VSD onboard pumps are available for continuous adjustment of the chilled water loop available pressure. This provides automatic adjustments in Chilled water flow due to changes in cooling demand which ensures efficiency of the chilled water system.
Integrated Hydronics Package Includes all the necessary components to make one connection to the chilller without the need of external connections to auxiliary equipment such as pumps, increasing the speed of deployment.
Quick restart Full load operation in less than 3 minutes with specific arrangements permits undersizing of the storage tanks
Serviceability
Operational Service Allows critical components to be maintained/replaced while the system is in operation.
Easy service access Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Service monitoring All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare