Prefabricated Power Module 250kW 480V/60Hz

Prefabricated Power Module 250kW 480V/60Hz

PFMPE0250NA

Description: Integrated UPS, switchgear and management software in a weather proof enclosure, optimized for scalable data center power

Includes : User Manual

Prefabricated Power Module 250kW 480V/60Hz

Call for More Information
855-376-2721
Includes: User Manual

PFMPE0250NA Features

Prefabricated Power Module 250kW 480V/60Hz

  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Scalable power capacity
    Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
  • Scalable runtime
    Allows additional run time to be quickly added as needed.

Enclosed Power Module Features & Benefits

  • Scalable and Flexible
    Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
  • Simple and Fast Deployment
    Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
  • Pre-engineered and Factory Assembled
    Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Product Distribution
Product Distribution

Aruba , Barbados , Bermuda , Brazil , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Cayman Islands , Mexico , Nicaragua , Panama , Peru , Puerto Rico , El Salvador , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    480V 3PH
  • Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Configured Power
    250.0 KWatts / 0VA

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
  • Input voltage range for main operations
    408 - 552 (480)V
  • Input voltage adjustable range for mains operation
    408 - 552 (480V)V

Batteries & Runtime

  • Battery type
    VRLA

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm on 25 alarm conditions
  • Emergency Power Off (EPO)
    Yes

Physical

  • Maximum Height
    3286mm , 328.6CM
  • Maximum Width
    3000mm , 300.0CM
  • Maximum Depth
    7250mm , 725.0CM
  • Net Weight
    12536.0KG
  • Shipping weight
    10794.0KG
  • Shipping Height
    3286mm , 328.6CM
  • Shipping Width
    3000mm , 300.0CM
  • Shipping Depth
    6250mm , 625.0CM
  • Color
    White
Brochure
Title
Size
Updated On
PDF

Size

404KB

Updated On

2018-06-15

Overview of the Prefabricated Data Center Portfolio and value message
Title
Size
Updated On