APC Rack Air Containment Rear Assembly for NetShelter SX 42U and InRow 600mm

Share:

APC Rack Air Containment Rear Assembly for NetShelter SX 42U and InRow 600mm

ACCS1001

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation Guide

APC Rack Air Containment Rear Assembly for NetShelter SX 42U and InRow 600mm

Call for More Information
855-376-2721
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1911mm , 191.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    21.5KG
  • Shipping weight
    29.59KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    508mm , 50.8CM
  • Shipping Depth
    2032mm , 203.2CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

429KB

Updated On

2018-06-13

Installation instructions for a rack air rear containment assembly
PDF

Size

223KB

Updated On

2018-06-11

Product Overview
Title
Size
Updated On
Cooling Solutions, Thermal Containment

Category

Sub-Category


APC Smart-UPS SRT 10000VA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLT
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Sliding Shelf 100lbs/45.5kg Black

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

AR8123BLK
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUM1500RMXL2U
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Cable Fall (radius drop) for NetShelter Racks, Enclosures, and Cable Ladders (Qty 2)

Cable Fall (radius drop) provides a proper bend radius for cabling routed into/out of enclosures or overhead cable management systems. Cable fall attaches in multiple locations including the enclosure roof holes, open frame rack sides, vertical cable manager openings and rungs of overhead cable ladder systems. Secure cabling in place using slots in the accessory and hook-and-loop fasteners straps (AR8621 not provided).

AR8654
Call for More Information
855-376-2721
Call for More Information  855-376-2721
NetShelter 2U Rack Fan Panel

Air distribution systems for power dense racks and low pressure areas

ACF600
Call for More Information
855-376-2721
Call for More Information  855-376-2721
W875-4018
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC 24 Port 10/100 Ethernet Switch

Support your network infrastructure with high-performance switching technology.

AP9224110
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Rack PDU 2G, Switched, ZeroU, 30A, 200/208V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8941
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Vertical Fiber Organizer

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8443A
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Horizontal Cable Organizer 2U w/cable fingers

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR8427A
Call for More Information
855-376-2721
Call for More Information  855-376-2721

Show results per page