APC Rack Air Containment Front Assembly for NetShelter SX 42U 600mm Wide

Share:

APC Rack Air Containment Front Assembly for NetShelter SX 42U 600mm Wide

ACCS1005

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation Guide

APC Rack Air Containment Front Assembly for NetShelter SX 42U 600mm Wide

Call for More Information
855-376-2721
Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , CĂ´te d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1911mm , 191.1CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    21.64KG
  • Shipping weight
    29.82KG
  • Shipping Height
    152mm , 15.2CM
  • Shipping Width
    508mm , 50.8CM
  • Shipping Depth
    2032mm , 203.2CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

393KB

Updated On

2018-06-14

Installation
PDF

Size

223KB

Updated On

2018-06-11

Product Overview
Title
Size
Updated On
Cooling Solutions, Thermal Containment

Category

Sub-Category


APC Smart-UPS SRT 3000VA RM 120V

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLA
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Smart-UPS X 1500VA Rack/Tower LCD 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX1500RM2U
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Sliding Shelf 200lbs/91kg Black

Sliding shelf to enable the mounting of tower units, monitors, and other equipment into the rack environment.

AR8128BLK
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Roof Match Kit for SX to VX, 600mm Wide x 1070mm Deep

Rack system components that can be added to existing racks if requirements change.

AR7203
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Smart-UPS 1000VA USB & Serial RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA1000RM2U
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC 19" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5719
Call for More Information
855-376-2721
Call for More Information  855-376-2721
NetShelter SX 42U 600mm Wide Perforated Split Doors Black

Rack system components that can be added to existing racks if requirements change.

AR7100
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC 17" Rack LCD Console

1U rack-mountable keyboard, mouse, and LCD console with US English keyboard layout.

AP5717
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Smart-UPS RT 20KVA RM 208V, 208V/120V 5KVA Step down Transformer

High density, double-conversion on-line power protection with scalable runtime

SURT20KRMXLT-TF5
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Smart-UPS SRT 10kVA RM with two 208V to 120V 2U 5kVA Step-Down Transformers

High density, double-conversion on-line power protection with scalable runtime

SRT10KRMXLT-5KTF2
Call for More Information
855-376-2721
Call for More Information  855-376-2721

Show results per page