APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V

Share:

APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V

P11GTV

Description: Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes : Coaxial cable , Telephone Cable , User Manual

APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V

Call for More Information
855-376-2721
Includes: Coaxial cable , Telephone Cable , User Manual

P11GTV Features

APC Power-Saving Performance SurgeArrest, 11 Outlets with Phone and Video Protection, 120V

  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Computer compatibility
    The "Power-Saving Outlets" feature will work regardless of whether a desktop computer, laptop or netbook is used as the "Master" device.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Performance Features & Benefits

  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Cord Management
    Reduces cord clutter.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Cord Management
    To help organize power cords.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
  • Plug Activated Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Mauritius , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Number of Outlets
    11.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (manual switch)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Number of Power Cords
    1

Surge Protection and Filtering

  • Surge energy rating
    3400Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • ts_nm_surge_response
    1ns

Physical

  • Maximum Height
    40mm , 4.0CM
  • Maximum Width
    119mm , 11.939CM
  • Maximum Depth
    363mm , 36.32CM
  • Net Weight
    1.11KG
  • Shipping weight
    1.31KG
  • Shipping Height
    58mm , 5.87CM
  • Shipping Width
    252mm , 25.2CM
  • Shipping Depth
    428mm , 42.8CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    399 x 291 x 464mm
  • Master Carton Units
    6.0
  • Master Carton Weight
    9.25
  • Units per Pallet
    192.0
  • SCC Codes
    1073130426923 3

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-4500meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    ETL, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $300000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

197KB

Updated On

2017-06-26

User manual, installation and operation for SurgeArrest Power-Saving P11GTV
Agency Approvals
Title
Size
Updated On

Title

MET certificate
PDF
PDF

Size

74KB

Updated On

2017-12-07

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

59KB

Updated On

2017-12-06

UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
PDF

Size

58KB

Updated On

2017-12-06

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

43KB

Updated On

2017-06-26

UL498, UL817, UL1363, UL1449
PDF

Size

42KB

Updated On

2017-06-26

CSA C22.2 #8, #21, #42, #182.4, #226
Environmental Profile
Title
Size
Updated On
PDF

Size

384KB

Updated On

2017-06-26

Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
PDF

Size

319KB

Updated On

2017-06-26

End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
Title
Size
Updated On