APC Network SurgeArrest, 8 outlet

Share:

APC Network SurgeArrest, 8 outlet

NET8

Description: Maximum Power Surge Protection for Computers, Notebooks and Other Electronics

Includes : Cord Management Straps , User Manual

APC Network SurgeArrest, 8 outlet

Call for More Information
855-376-2721
Includes: Cord Management Straps , User Manual

NET8 Features

APC Network SurgeArrest, 8 outlet

  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Performance Features & Benefits

  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Cord Management
    Reduces cord clutter.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Cord Management
    To help organize power cords.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Plug Activated Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Site wiring fault indicator
    In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC surge protectors identify dangerous wiring problems before you plug in your equipment.
  • Protection working indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Product Distribution
Product Distribution

Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Number of Power Cords
    1
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1120Joules
  • Data Line Protection
    --
  • eP Joule Rating
    3420
  • Data Lines Protected
    (multi-line only)
    --
  • Peak Current Common Mode
    26kAmps
  • Peak Current Normal Mode
    13kAmps

Physical

  • Maximum Height
    44mm , 4.4CM
  • Maximum Width
    203mm , 20.3CM
  • Maximum Depth
    146mm , 14.6CM
  • Net Weight
    0.86KG
  • Shipping weight
    1.0KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    318mm , 31.8CM
  • Shipping Depth
    159mm , 15.9CM
  • Color
    Beige
  • Master Carton Units
    12.0
  • Units per Pallet
    240.0
  • SCC Codes
    10731304000843

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    CSA, UL 1283, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $100000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

383KB

Updated On

2017-06-26

SurgeArrest SurgeStation User Manual
Agency Approvals
Title
Size
Updated On
PDF

Size

43KB

Updated On

2017-06-26

UL498, UL817, UL1363, UL1449
PDF

Size

42KB

Updated On

2017-06-26

CSA C22.2 #8, #21, #42, #182.4, #226
Environmental Profile
Title
Size
Updated On
PDF

Size

1083KB

Updated On

2018-06-14

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
PDF

Size

604KB

Updated On

2018-06-11

Product Environmental Profile (ePEP) for the Personal Surge Product Range
Title
Size
Updated On