APC Back-UPS 575VA, AVR,120V, LAM

Share:

APC Back-UPS 575VA, AVR,120V, LAM

BX575U-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

APC Back-UPS 575VA, AVR,120V, LAM

Call for More Information
855-376-2721
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX575U-LM Features

APC Back-UPS 575VA, AVR,120V, LAM

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Overload protection
    Safeguards unit from damage by automatically turning it off in the event of a short circuit or overload.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Colombia , Costa Rica , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Reunion , El Salvador , Turks And Caicos Islands , Togo , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    320Watts / 575VA
  • Max Configurable Power (Watts)
    320Watts / 575VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Square wave
  • Maximum Output Current
    12
  • Output Connections
    (2) NEMA 5-15R (selector_surgetitle)
    (4) NEMA 5-15R (Battery Backup)
  • Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    47 - 63 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    78 - 150V
  • Number of Power Cords
    1
  • Type of Input Protection Required
    3-pole breaker
  • Maximum Input Current
    12.0A

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Included Battery Modules
    1
  • Typical recharge time
    6hour(s)
  • Replacement Battery
    APCRBC110
  • Expected Battery Life (years)
    3 - 5
  • Runtime

Communications & Management

  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    278mm , 27.85CM
  • Maximum Width
    160mm , 16.0CM
  • Maximum Depth
    88mm , 8.85CM
  • Net Weight
    5.2KG
  • Shipping weight
    5.4KG
  • Shipping Height
    399mm , 39.9CM
  • Shipping Width
    215mm , 21.5CM
  • Shipping Depth
    128mm , 12.8CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    11.9
  • SCC Codes
    1073130431009 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    UL 1778
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

289KB

Updated On

2017-03-31

User Manual for Back-UPS BX575-LM 120 Vac
PDF

Size

130KB

Updated On

2016-12-22

Installation Guide for Back-UPS BX575U-LM
Brochure
Title
Size
Updated On
PDF

Size

388KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

939KB

Updated On

2018-05-04

Compliance with UL1778-5th
PDF

Size

766KB

Updated On

2018-02-13

Compliance with UL1778-4th
PDF

Size

136KB

Updated On

2016-12-22

Title
Size
Updated On

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
855-376-2721
Call for More Information  855-376-2721

Show results per page