APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V

APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V

J35B

Description: Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

Includes : CD with software , User Manual

APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V

Call for More Information
855-376-2721
Includes: CD with software , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

J35B Features

APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD display
    Alpha-Numeric Display which displays system parameters and alarms.
  • Power-saving outlets
    Automatically cuts power to idle equipment to conserve electricity.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.

AV Power Conditioners & Battery Backups Features & Benefits

  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
  • LED & display dimmer
    Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Output power capacity
    865Watts / 1.5 kVA
  • Max Configurable Power (Watts)
    865Watts / 1.5 kVA
  • Nominal Output Voltage
    120V
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (2) NEMA 5-15R (selector_surgetitle)
    (6) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input Connections
    NEMA 5-15P

Batteries & Runtime

Surge Protection and Filtering

  • Surge energy rating
    345Joules

Physical

  • Maximum Height
    97mm , 9.76CM
  • Maximum Width
    431mm , 43.18CM
  • Maximum Depth
    406mm , 40.64CM
  • Net Weight
    14.0KG
  • Shipping weight
    16.0KG
  • Shipping Height
    205mm , 20.51CM
  • Shipping Width
    558mm , 55.88CM
  • Shipping Depth
    539mm , 53.94CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    34.06
  • SCC Codes
    1073130427769 6

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-3000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    FCC Part 15 Class B, UL 1778
  • Equipment protection policy
    Lifetime : $350000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

767KB

Updated On

2017-03-28

User manual for J Type Power Conditioner and Battery Backup J25B / J35B
Agency Approvals
Title
Size
Updated On
PDF

Size

206KB

Updated On

2018-06-12

UL 1778:2005 R7.06; CSA C22.2 No.107.3-05+A1:06
PDF

Size

342KB

Updated On

2018-05-04

UL1778:2014 R8.15 CSA C22.2 NO. R107.3-14
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-02
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-02
Call for More Information
855-376-2721
Call for More Information  855-376-2721

Show results per page