APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed

Share:

APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed

PDPM175G6H

Description: A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Includes : Installation guide , Network Management Card

APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Call for More Information
855-376-2721
Includes: Installation guide , Network Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDPM175G6H Features

APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Distribution Features & Benefits

  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Smallest footprint
    Minimizes your real estate expenses
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    415V 3PH
  • Overload Protection
    Yes

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Load Capacity
    175000VA
  • Maximum Line Current
    214A

Physical

  • Maximum Height
    2007mm , 200.7CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1069mm , 106.9CM
  • Net Weight
    941.0KG
  • Shipping weight
    987.0KG
  • Shipping Height
    2153mm , 215.3CM
  • Shipping Width
    1016mm , 101.6CM
  • Shipping Depth
    1219mm , 121.9CM
  • Color
    Black

Environmental

  • Operating Temperature
    -5 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-2952.6meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    cUL Listed, CSA, OSHPD, UL 60950
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • Battery Directive
    Compliant
  • Battery Notes
    ts_Battery_Notes
Manuals and Warranties
Title
Size
Updated On
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

1515KB

Updated On

2017-07-20

Installation instructions for 3 Phase Modular PDU and Modules
PDF

Size

874KB

Updated On

2017-02-13

PDU Operation manual
PDF

Size

696KB

Updated On

2017-02-13

Online Firmware/Command Line Interface User Guide
PDF

Size

204KB

Updated On

2017-02-13

Unpacking Sheet
PDF

Size

31KB

Updated On

2017-02-13

Firmware Release Notes
Brochure
Title
Size
Updated On
PDF

Size

1150KB

Updated On

2018-06-14

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Design/Configuration
Title
Size
Updated On
PDF

Size

1283KB

Updated On

2017-02-13

Contains Technical Data, Facility Planning, Drawings, Options, Warranty
Agency Approvals
Title
Size
Updated On
PDF

Size

2967KB

Updated On

2017-10-13

Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
Bid Spec
Title
Size
Updated On
Source ZIP

Size

40KB

Updated On

2017-03-03

Guide Specification
PDF

Size

57KB

Updated On

2017-03-03

Guide Specification

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM512

Updated On

2013-03-25
Online Firmware/Command Line Interface User Guide

Category

Sub-Category


Scheduling Upgrade to 7X24 for Existing Startup Service for up to 40 kVA UPS or Battery Frame

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
(1) Addn'l Contract PM Visit for (1) 1/2 Rack Remote or (1) Modular Power Panel

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV5X8-PD-30
Call for More Information
855-376-2721
Call for More Information  855-376-2721
(2) Yr Onsite Warr Extension for (1) 1/2 Rack Remote or (1) Modular Power Panel

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE2YR-PD-30
Call for More Information
855-376-2721
Call for More Information  855-376-2721
1 Year of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS1YR25N-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Scheduled Assembly Service 5X8 for (1) 1/2 Rack Remote or (1) Modular Power Panel

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEMPDU5X8-PD-30
Call for More Information
855-376-2721
Call for More Information  855-376-2721
(1) Stand Alone PM Visit for (1) UPS up to 40 kVA UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WSAPMV-UG-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for up to 40 kVA UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-UG-01
Call for More Information
855-376-2721
Call for More Information  855-376-2721
(1) Year Advantage Max Service Plan for (1) 1/2 Rack Remote Power Panel

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVMAX-PD-30
Call for More Information
855-376-2721
Call for More Information  855-376-2721
APC Symmetra PX 100kW Bottom Feed Side Car, 300mm

Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

PDPM100SC
Call for More Information
855-376-2721
Call for More Information  855-376-2721

Show results per page