Room Cooling Accessories

Options to optimize the performance or functionality of room cooling products

Condensate management, floorstands, plenums and spare parts for the InRoom products.

Read More
Products Part Number
Product Uniflair Serial Adaptor - RS232 for modem use Part Number ACAC76125 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Condensate Pump 460/575V Part Number ACAC76136 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 76mm (3") - Frame 7 Part Number ACFS76080 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 76mm (3") - Frame 8 Part Number ACFS76081 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 356mm (14") - Frame 7 Part Number ACFS76082 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 356mm (14") - Frame 8 Part Number ACFS76083 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 305mm (12in) - Frame 3 Part Number ACFS76084 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 305mm (12in) - Frame 4 Part Number ACFS76085 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 305mm (12in) - Frame 5 Part Number ACFS76086 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 305mm (12in) - Frame 6 Part Number ACFS76087 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 305mm (12in) - Frame 7 Part Number ACFS76088 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 457mm (18in) - Frame 3 Part Number ACFS76089 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 457mm (18in) - Frame 4 Part Number ACFS76090 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 457mm (18in) - Frame 5 Part Number ACFS76091 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 457mm (18in) - Frame 6 Part Number ACFS76092 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 457mm (18in) - Frame 7 Part Number ACFS76093 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 610mm (24in) - Frame 3 Part Number ACFS76094 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 610mm (24in) - Frame 4 Part Number ACFS76095 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 610mm (24in) - Frame 5 Part Number ACFS76096 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 610mm (24in) - Frame 6 Part Number ACFS76097 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Floorstand 610mm (24in) - Frame 7 Part Number ACFS76098 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Uniflair Blue Part Number ACPL75150 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - SE White Part Number ACPL75151 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Data Center Grey Part Number ACPL75152 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - Raven Black Part Number ACPL75153 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - Uniflair Blue Part Number ACPL75154 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - SE White Part Number ACPL75155 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - Data Center Grey Part Number ACPL75156 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - Raven Black Part Number ACPL75157 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Uniflair Blue Part Number ACPL75158 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - SE White Part Number ACPL75159 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Data Center Grey Part Number ACPL75160 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 5 - Raven Black Part Number ACPL75161 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Uniflair Blue Part Number ACPL75162 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - SE White Part Number ACPL75163 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Data Center Grey Part Number ACPL75164 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 6 - Raven Black Part Number ACPL75165 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Uniflair Blue Part Number ACPL75166 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - SE White Part Number ACPL75167 Call for More Information
855-376-2721 855-376-2721
Product Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 7 - Data Center Grey Part Number ACPL75168 Call for More Information
855-376-2721 855-376-2721
Page:

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare