APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm

Share:

APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm

PDPM277H

Description: A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Includes : Installation guide

APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm

A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.

Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDPM277H Features

APC Modular Remote Power Panel, 277kVA, 400A, 400V, 72 Pole, 300mm

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Industry-leading power density
    High-density power distribution in a sleek 300mm enclosure
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Smallest footprint
    Minimizes your real estate expenses
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Distribution Features & Benefits

  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Smallest footprint
    Minimizes your real estate expenses
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
Product Distribution
Product Distribution

Andorra , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Maximum Total Current Draw
    400

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    47 - 63 Hz

Physical

  • Maximum Height
    2002mm , 200.2CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1072mm , 107.2CM
  • Net Weight
    160.0KG
  • Shipping weight
    182.68KG
  • Shipping Height
    2248mm , 224.8CM
  • Shipping Width
    853mm , 85.3CM
  • Shipping Depth
    1207mm , 120.7CM

Conformance

  • Approvals
    CE, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

846KB

Updated On

2018-06-19

Operation and maintenance
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

21KB

Updated On

2018-06-15

Addition of Modbus capability
PDF

Size

307KB

Updated On

2018-06-14

Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions
PDF

Size

786KB

Updated On

2018-06-12

Operating instructions, including Modular PDU commissioning, display interface navigation, and Modbus/Network Management Card 2 configuration instructions, as well as basic maintenance and troubleshooting procedures
PDF

Size

349KB

Updated On

2018-06-12

Release Notes
PDF

Size

348KB

Updated On

2018-06-12

Features, Updates, Bugs, Fixes
PDF

Size

195KB

Updated On

2018-06-11

Receiving, Unpacking
PDF

Size

157KB

Updated On

2018-06-11

Installation Sheet
Brochure
Title
Size
Updated On
PDF

Size

1150KB

Updated On

2018-06-14

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

75KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 400V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
PDF

Size

1155KB

Updated On

2018-06-11

Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
Agency Approvals
Title
Size
Updated On

Title

PDPM277H EC DoC
PDF
PDF

Size

14KB

Updated On

2018-06-15

EC Declaration of Conformity
PDF

Size

1659KB

Updated On

2018-06-12

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Bid Spec
Title
Size
Updated On
Source ZIP

Size

76KB

Updated On

2018-06-12

Guide Specification
PDF

Size

61KB

Updated On

2018-06-12

Guide Specification
Title
Size
Updated On
Power Distribution, Modular Power Distribution, 400V, Package
InfraStruXure, ISX Modular PDU 277kW
BIM Models, Power Distribution Units, Modular

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM372

Updated On

2013-03-13
Operation of the Network Management Card/Web interface/command line interface (CLI)
Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions

Category

Sub-Category


Power Dist. Mod. 3 Pole 5 Wire RCD 32A 30mA IEC309 500CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM332IEC-30R-500
APC IT Power Distribution Module 3 Pole 5 Wire 63A IEC309 860cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3563IEC-860
APC IT Power Distribution Module 3 Pole 5 Wire 63A IEC309 380cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3563IEC-380
APC Modular IT Power Distribution Cable Extender 3 Wire 16A IEC309 840cm

Modules and Accessories to upgrade and expand the modular power distribution units.

PDX316IEC-840
APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 200cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3516IEC-200
APC Modular IT Power Distribution Cable Extender 5 Wire 32A IEC309 300cm

Modules and Accessories to upgrade and expand the modular power distribution units.

PDX532IEC-300
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for up to 40 kVA UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-UG-01
(1) Yr Onsite Warr Extension for (1) 1/2 Rack Remote or (1) Modular Power Panel

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-PD-30
APC IT Power Distribution Module 3 Pole 5 Wire 16A IEC309 920cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3516IEC-920

Show results per page