NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black

Share:

NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black

AR3105

Description: Feature-rich rack enclosure optimized for easy installation, managing cables, integrating power distribution, and maximizing airflow.

Includes : Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black

Includes: Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting hardware , Pre-installed casters , Side panels

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NetShelter SX Features & Benefits

  • Optimized for high capacity cable management systems
    NetShelter SX enclosures are optimized for use with high capacity cable management systems that attach to equipment mounting rails inside enclosures aligning with equipment mounting u-spaces and provide channels for routing and managing cabling.
  • Schneider Electric Rack Systems Compatible
    Compatible with a variety of Schneider Electric rack accessory products to provide the ability to create a complete rack system. Configure rack solutions using industry leading Schneider Electric Design Portal - Small IT Solution Designer configurator complete with verification of product compatibility and useful 3rd party equipment catalog to aid in visualizing your ideal rack solution.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Vendor-neutral EIA-310 19in Rack Mounting Compatibility Guaranteed
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter.
  • Perforated front door with curved profile
    Perforated front and rear doors provide ample ventilation for servers and networking equipment. Front door perforated area is optimized with a curved profile to provide greater surface area and allowance of more perforation coverage and higher perforation rating.
  • Quick release doors
    Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
  • Half-height side panels and option with brush strips for pass-through
    Half-height quick release side panels reduce size and weight for easy handling and access to equipment. Side panels are lockable utilizing a single key with the doors. Now available are side panel options integrated with pass-through holes and brush strips for routing cabling to adjacent racks in a row while still maintaining proper airfow.
  • Easily removable cable access roof
    Roof can be removed with simple pull-pin hinges for access during equipment installation or even with cabling already in place and routed through the cable openings. Once removed the roof is reversible to reposition the larger cable openings for power distribution plugs and connectors.
  • Simple Selection
    No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
  • Cable access openings with pre-installed brushes
    Large cable access slots in the roof provides access for overhead cable egress. The bottom design allows for unobstructed cable access through a raised floor. Roof includes openings with brush strips pre-installed in locations biased towards the front of the enclosure to allow for data cable passthrough and provisions for air containment.
  • Equipment mounting rails integrate with patch cabling systems
    Equipment mounting rails include zero U mounting holes beside the EIA 19" mounting space that allow the installation of Data Distribution Cable (DDC) patch systems without taking up any critical equipment U-space. AV and Networking enclosure designs do not include hole locations for integration of DDC cabling. Other 1U, 2U, and rear enclosure zero U options are available for use with these enclosures.
  • Eyebolt support integrated into enclosure frame
    Integrated eyebolt holes at the top of the enclosure frame allow the enclosure to be lifted for movement and enclosure placement using eyebolt lifting mechanisms. Refer to enclosure user documentation for detailed specifications on eyebolt requirements and enclosure weight limits.
  • Enclosure adjustment tools and hardware provided
    All enclosures are provided standard with hardware bag that includes hardware for mounting IT equipment and tools for simple enclosure adjustment.
  • Split rear doors
    Split rear doors improve access and serviceability to rear of rack mounted equipment. The split rear doors help to maximize floor space. Only 11 inches (279 mm) of clearance is required behind the enclosures to allow for door swing.
  • Low-profile castors and adjustable leveling feet from underneath or above
    Enclosures are shipped standard with both leveling feet and castors. Leveling feet can be quickly adjusted through the use of a screwdriver or drill, eliminating the need to reach underneath with a wrench.
  • Enclosure assemble-to-order (ATO) options capable
    The Enclosure ATO (Assemble-to-Order) options provide a level of customization for enclosure customers beyond the standard enclosure models. This customization is limited to the assembly of the enclosure itself and does not include additional enclosure mounted components. For example, the enclosure can be assembled without sides, doors, or without sides and doors. Check apc.com for enclosure size options and availability.
  • Integrated joining hardware with multiple width enclosure alignment
    Enclosures include pre-installed joining hardware to join enclosures in a row and provide additional stability to the enclosure. The pre-installed joining hardware includes holes for joining to an adjacent enclosure at 600mm centers or 24in centers depending upon the floor layout.
  • Special packaging options for shipping rack with equipment pre-racked
    Enclosures with shock packaging are standard enclosures with provisions in the packaging design and enclosure assembly for shipping the enclosures with equipment mounted inside. Extensive industry experience with the leading IT manufacturers and most recently certified with Cisco® for pre-racking and shipping Cisco Unified Computing Systems (UCS). Check apc.com for enclosure size options and availability.
  • Adjustable mounting rails with captive hardware and rapid alignment
    The vertical mounting rails can be adjusted in 1/4 in (6.4 mm) increments covering virtually any mounting requirement for IT equipment. Easy alignment feature integrated into the enclosure mounting rail and side brace for quick alignment verification without the use of tools to verify alignment. U positions are numbered front and back for rapid installation of equipment.
  • Pre-installed full-enclosure height rear accessory channels
    Integrated and adjustable rear accessory channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers. 1070mm (42in), 825mm (32 in), and deep enclosures and networking enclosures include two channels. 1200mm (48in) deep enclosures include four channels. Channels are pre-installed at the factory in the rear of the enclosure but can be moved to other locations of the enclosure along the side brace to resituate cable management where it is needed most.
  • Designed for enhanced structural stability
    A proven frame design, heavy-gauge mounting rails, and heavy-duty casters provide for 3000 lb (1364 kg) static (levelling feet) and 2250 lb (1023 kg) dynamic (castor) load ratings. Enclosures have been tested and approved to be combined with proper bolt down accessories to meet various seismic requirements. Check apc.com for product documentation for specific requirements.
  • Integrated electrical grounding
    The roof, side panels and front and rear doors are grounded to the frame of the enclosure. Eight additional electrical grounding inserts are located on the frame for external grounding.
Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Australia , Aruba , Barbados , Bangladesh , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Canada , Cook Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Indonesia , India , Jamaica , Japan , Cambodia , Saint Kitts And Nevis , South Korea , Cayman Islands , Saint Lucia , Sri Lanka , Myanmar , Mexico , Malaysia , Nicaragua , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Puerto Rico , Paraguay , Singapore , El Salvador , Thailand , TP , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Physical

  • Maximum Height
    2124mm , 212.4CM
  • Maximum Width
    600mm , 60.0CM
  • Maximum Depth
    1070mm , 107.0CM
  • Rack Height
    45U
  • Net Weight
    137.0KG
  • Shipping weight
    153.7KG
  • Shipping Height
    2240mm , 224.0CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1156mm , 115.6CM
  • Color
    Black
  • Maximum Mounting Depth
    915.0mm , 91.49CM
  • Minimum Mounting Depth
    7.52inches
  • Front Door
    16.0gauge
  • Vertical Posts
    16.0gauge
  • Rear Door
    18.0gauge
  • Roof
    18.0gauge
  • Side Panels
    18.0gauge
  • Units per Pallet
    1.0
  • Rack Width
    19"

Environmental

  • Protection Class
    IP 20

Conformance

  • Approvals
    UL 2416, UL 60950-1
  • Standard warranty
    5 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1768KB

Updated On

2018-06-12

Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
PDF

Size

1242KB

Updated On

2018-06-11

Quick Unpacking Instructions for NetShelter SX
PDF

Size

222KB

Updated On

2018-06-11

Installation
Brochure
Title
Size
Updated On
PDF

Size

82KB

Updated On

2018-06-12

Inform internal and external customers of the "Fits Like a Glove" Guarantee
Agency Approvals
Title
Size
Updated On
PDF

Size

6507KB

Updated On

2018-06-14

NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
PDF

Size

339KB

Updated On

2018-06-14

cULus approval for SX cabinets
PDF

Size

774KB

Updated On

2018-06-12

Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
Bid Spec
Title
Size
Updated On
Source ZIP

Size

46KB

Updated On

2018-06-12

Provide Information to specify NetShelter SX Cabinets
PDF

Size

228KB

Updated On

2018-06-12

Provide Information to specify NetShelter SX Cabinets
Title
Size
Updated On
Racks and Enclosures, NetShelter SX
BIM Models, Racks, NetShelter SX

Category

Sub-Category


Fixed Shelf 50lbs/22.7kg Black

Cantilever fixed shelf to enable the mounting of a monitor or other equipment into the rack environment.

AR8105BLK
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYA8K16RMP
APC Smart-UPS SRT 3000VA RM 208V

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLT
Cable Trough, 600mm

Trough system to route power distribution cabling across the top of a NetShelter SX Enclosure.

AR8561
Vertical Cable Manager for NetShelter SX 600mm Wide 45U (Qty 2)

Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.

AR7722
Horizontal Cable Organizer 1U w/brush strip

Promotes proper airflow while allowing cables to be passed from the front to the rear of the rack.

AR8429
APC Smart-UPS 1500VA USB & Serial RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA1500RM2U
Horizontal Cable Organizer 2U w/pass through holes

Facilitates front cable management while allowing cables to pass through to rear appliances. Occupies 2U of rack space.

AR8428
APC Smart-UPS SRT 3000VA RM 230V

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLI

Show results per page