APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower

Share:

APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower

SUM1500RMXL2U

Description: Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Includes : CD with software , Installation Guide , Rack Mounting Brackets , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual , Web/SNMP Management Card

APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower

Includes: CD with software , Installation Guide , Rack Mounting Brackets , Rack Mounting support rails , Smart UPS signalling RS-232 cable , USB cable , User Manual , Web/SNMP Management Card

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SUM1500RMXL2U Features

APC Smart-UPS XL Modular 1500VA 120V Rackmount/Tower

  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Modular design
    Increases adaptability with an open architecture configurable to any IT environment.
  • Rack/Tower convertible
    Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Smart-UPS Features & Benefits

  • Low operating and maintenance costs with high efficiency, proven reliability and intelligent battery management
    Patented green operating mode achieves efficiencies over 97%. Smart-ups was the first network UPS to be Energy Star certified. Intelligent battery management, pioneered by APC, maximizes battery performance and life through intelligent, precision temperature compensated charging. Dynamic battery replacement date indicator and automatic self tests insure battery reliability and warn in advance of needing replacement. Convenient, easy to connect, hot-swappable battery modules provide battery replacement without powering down. Designed and manufactured by APC for over 23 years, Smart-UPS is the world’s most trusted network UPS with over 25 million units sold.
  • Avoids costly power problems by keeping your IT equipment and data safe and available
    Network grade power conditioning protects from damaging surges and disruptive noise. Solid state automatic voltage regulation boosts low input voltage up to 30% and trims high voltage up to 12% without battery operation. Reliable battery back-up capacity to power through outages or gracefully shutdown systems
  • Smarter productivity  with ability to tailor to your specific application needs
    Intuitive LCD interface provides clear information with the ability to configure the UPS locally with easy to use navigation keys. Over 15 different programmable settings including switched outlet group control allow for application specific settings, thresholds and notifications.
  • Save time with easy and convenient remote accessibility
    Network manageable via serial, USB or optional ethernet. Includes Powerchute® Business Edition Software for convenient monitoring and control, safe operating system shutdown and innovative energy management capabilities.
  • Peace of mind that comes with full equipment compatibility and reliability of a leader
    Provides pure sine wave output which is recommended by server manufacturers using active power factor corrected (PFC) power supplies. Safety agency tested and approved means that you can deploy Smart-UPS with confidence that they meet or exceed the industry’s most rigorous standards.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • Network manageable
    Provides remote power management of the UPS over the network.
  • Serial connectivity
    Provides management of the UPS via a serial port.
  • Audible alarms
    Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Resettable circuit breakers
    Enables a quick recovery from overload events.
  • Predictive failure notification
    Provides early-warning fault analysis ensuring proactive component replacement.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Adjustable voltage-transfer points
    Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    1.425 KWatts / 1.44 kVA
  • Max Configurable Power (Watts)
    1.425 KWatts / 1.44 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Line Interactive
  • Waveform type
    Sine wave
  • Maximum Output Current
    24
  • Output Connections
    (8) NEMA 5-15R (Battery Backup)
  • Bypass
    Internal Bypass (Automatic and Manual)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3.05meters
  • Input voltage range for main operations
    82 - 147V
  • Input voltage adjustable range for mains operation
    75 - 154V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    DB-9 RS-232 , RJ-45 10/100 Base-T , SmartSlot , USB
  • Pre-Installed SmartSlot™ Cards
    AP9631
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
  • Emergency Power Off (EPO)
    Optional

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    86mm , 8.6CM
  • Maximum Width
    432mm , 43.2CM
  • Maximum Depth
    678mm , 67.8CM
  • Rack Height
    2U
  • Net Weight
    46.82KG
  • Shipping weight
    56.82KG
  • Shipping Height
    250mm , 25.0CM
  • Shipping Width
    596mm , 59.6CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    8.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -5 - 55 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    55.0dBA
  • Online thermal dissipation
    300.0BTU/hr

Conformance

  • Approvals
    BSMI, CSA, FCC Part 15 Class A, NOM, UL 1778, VCCI Class A
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

76KB

Updated On

2018-06-21

Rail Kit Installation Guide for Smart-UPS 1U/2U/=>3U models
PDF

Size

1820KB

Updated On

2018-06-12

Unpacking; Installation; Electrical Connection; Configuration; Start-up; Operation; Declaration of Conformity; Troubleshooting; Warranty and Service; Maintenance; System Overview
Agency Approvals
Title
Size
Updated On
PDF

Size

116KB

Updated On

2018-06-15

CSA Certificate for specified products

Title

CSA Certified
PDF
PDF

Size

33KB

Updated On

2017-02-28

CSA Certified and complies to CSA 107.1
Environmental Profile
Title
Size
Updated On
PDF

Size

424KB

Updated On

2018-06-21

End of Life Instruction (EoLI) for the Smart-UPS Less than 1500 VA Product Range
PDF

Size

447KB

Updated On

2018-06-21

Product Environmental Profile (ePEP) for the Smart-UPS (Less than 1500) Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Solaris , Solaris , HP-UX , Linux , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , Linux , Solaris , AIX , Windows Server 2008 , Windows Server 2012 , Mac OS X , Solaris

Part Number

SFPCNS42

Updated On

2016-08-23

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2 for Virtualization

Compatible With: Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012 , VMware ESX , VMware ESXi , VMware Virtual Appliance

Part Number

SFPCNS42-V

Updated On

2016-08-23

Category

Sub-Category


2 Years of Remote Monitoring Service for (25) Nodes

A 7x24 monitoring service that acts as a primary or secondary support function. Trained technicians will monitor the health status of the physical infrastructure to help diagnose, notify and resolve problems before they become critical.

WRMS2YR25N-01
NetShelter VX/SX Door Sensor Switch Kit

Designed to monitor the NetShelter enclosure door access and notify users when either the front or rear door has been breached. The kit must be used in conjunction with the Environmental Monitoring devices. Attaches to integrated mounting posts on the enclosures.

AP9513
Rack PDU, Switched, 1U, 12A/208V, 10A/230V, (8)C13

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7920B
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
Horizontal Cable Organizer 2U w/pass through holes

Facilitates front cable management while allowing cables to pass through to rear appliances. Occupies 2U of rack space.

AR8428
Rack PDU, Metered, 1U, 12A/208V, 10A/230V, (8) C13

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7820B
Horizontal Cable Organizer 1U w/brush strip

Promotes proper airflow while allowing cables to be passed from the front to the rear of the rack.

AR8429
Toolless Hook and Loop Cable Managers (Qty 10)

Comprehensive selection of accessories designed to organize power or data cables within a rack or enclosure.

AR8621
UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0020

Show results per page