APC Smart-UPS SRT 5kVA Tower Isolation/Step-Down Transformer

APC Smart-UPS SRT 5kVA Tower Isolation/Step-Down Transformer

SRT5KTF

Includes : User Manual

APC Smart-UPS SRT 5kVA Tower Isolation/Step-Down Transformer

Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

SRT5KTF Features

APC Smart-UPS SRT 5kVA Tower Isolation/Step-Down Transformer

  • Transformer for Step-down or Step-up or Isolation
    Step down transformer placed upstream of the UPS to avoid inrush current and saturation eliminating need to oversize transformer

Smart-UPS Accessories Features & Benefits

Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V
  • Other Output Voltages
    240
  • Always on Outlets
    12
  • Maximum Total Current Draw
    5000
  • Output Connections
    (8) NEMA 5-20R (Battery Backup)
    (1) NEMA L6-30R (Battery Backup)
    (1) NEMA L14-30R (Battery Backup)
    (2) NEMA L6-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V , 240V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA L6-30P
  • Cord Length
    0.91meters
  • Number of Power Cords
    1

Physical

  • Maximum Height
    432mm , 43.2CM
  • Maximum Width
    130mm , 13.0CM
  • Maximum Depth
    660mm , 66.0CM
  • Net Weight
    56.7KG
  • Shipping weight
    63.5KG
  • Shipping Height
    347mm , 34.7CM
  • Shipping Width
    603mm , 60.3CM
  • Shipping Depth
    980mm , 98.0CM
  • Color
    Black
  • Units per Pallet
    6.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

275KB

Updated On

2017-11-16

Smart-UPS On-Line Isolation and Step-Down Transformer SRT5KTF
Environmental Profile
Title
Size
Updated On
PDF

Size

586KB

Updated On

2018-06-12

End of Life Instruction (EoLI) for the Single Phase Step Down Transformers Product Range
Title
Size
Updated On
Smart-UPS On-Line\Package
CAD Source File
5664KB
2018-06-12

CAD Source File
6216KB
2018-06-14

Smart-UPS On-Line, Step-Down Transformers, Single-Line Diagrams, 5kVA
Smart-UPS On-Line, Step-Down Transformers, Packages, 5kVA
Smart-UPS On-Line,Package with Step-Down Transformer, 8kVA
Smart-UPS On-Line,Package with Step-Down Transformer, 6kVA
Smart-UPS On-Line,Package with Step-Down Transformer, 5kVA
Smart-UPS On-Line,Package with Step-Down Transformer, 10kVA

Category

Sub-Category


APC SMART-UPS RT 1000VA RM 230V Network Card

High density, double-conversion on-line power protection with scalable runtime

SURT1000RMXLI-NC
NetShelter 2 Post Rack 45U #12-24 Threaded Holes Black

Open rack system for easy access to IT equipment and cabling.

AR201

Show results per page