APC Rack Air Containment End Caps

Share:

APC Rack Air Containment End Caps

ACCS1002

Description: Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Includes : Installation Guide

APC Rack Air Containment End Caps

Includes: Installation Guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Thermal Containment Features & Benefits

  • Modular strategy
    Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expeditures and provides deferred investment throughout the life of the facility.
  • Flexibility
    Support for varying aisle widths, rack heights, rack depths, and single rows. Supports hot and cold aisle containment
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • EcoLEDgy Driven Lighting
    Integrated high efficiency LED lighting with on/off motion sensors
  • Efficiency
    Increases the capacity of the air conditioner by supplying a warmer return air temperature.
  • Fire Safe System
    Alerts personnel and drops ceiling panels based on temperature to enable fire suppressions system in the room to extinguish the fire. UL723s listed.
  • Ceiling tiles
    Closes off the top of the aisle to prevent mixing of the hot and cold airstreams in the IT environment.
  • Safe Slide Doors
    Emergency break away sliding door enables quick exit in the event of an emergency
  • One-way locking door
    Secures the hot aisle while allowing for quick exit in case of emergency.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Scalable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Over Aisle Access
    Tooless removal of individual panels to allow access above the aisle for cabling and maintenance
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    1911mm , 191.1CM
  • Maximum Width
    8mm , 0.8CM
  • Maximum Depth
    196mm , 19.6CM
  • Net Weight
    7.27KG
  • Shipping weight
    9.0KG
  • Shipping Height
    51mm , 5.1CM
  • Shipping Width
    216mm , 21.6CM
  • Shipping Depth
    1930mm , 193.0CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

190KB

Updated On

2018-06-14

Installation
PDF

Size

223KB

Updated On

2018-06-11

Product Overview
Title
Size
Updated On
Cooling Solutions, Thermal Containment
CAD Source File
143KB
2017-02-10

PDF
129KB
2017-02-10

Category

Sub-Category


APC Smart-UPS X 3000VA Rack/Tower LCD 100-127V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SMX3000RMLV2U
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15

Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.

AP7800B
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYH2K6RMT-TF3
APC Smart-UPS 1000VA USB & Serial RM 2U 120V

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

SUA1000RM2U
APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYH4K6RMT
Rack PDU,Switched,ZeroU,12.5kW,208V,(21)C13&(3)C19;3' Cord

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7968B
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 208/240V

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

SYA8K16RMP
Rack PDU, Switched, 2U, 30A, 120V, (16)5-20

Switched Rack Power Distribution Units (PDUs) provide advanced load monitoring combined with remote on/off switching control of individual outlets for power cycling, delayed power sequencing, and outlet use management.

AP7902B
APC Smart-UPS SRT 3000VA RM 208V Network Card

High density, double-conversion on-line power protection with scalable runtime

SRT3000RMXLT-NC
APC KVM 2G, Analog, 1 Local User, 16 ports

Manage multiple servers with just one keyboard, monitor and mouse.

KVM0116A

Show results per page