APC Mobile Power Pack, 5000mAh Li-polymer, Black

Share:

APC Mobile Power Pack, 5000mAh Li-polymer, Black

M5BK

Description: Portable power for mobile devices.

Includes : USB Power Adapter , User Manual

APC Mobile Power Pack, 5000mAh Li-polymer, Black

Includes: USB Power Adapter , User Manual

M5BK Features

APC Mobile Power Pack, 5000mAh Li-polymer, Black

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.

Mobile Power Packs Features & Benefits

  • LED battery charge indicator
    Push-button activated LED display provides battery charge status.
  • Mobile device compatible
    Mobile power packs recharge all devices that connect to power using a USB cable, including your mobile phone, tablet, audio player, handheld gaming console, and e-reader.
  • Efficient charging
    Extends the Mobile Power Pack's battery life by automatically shutting down when the connected devices have completely charged.
Product Distribution
Product Distribution

Afghanistan , Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Australia , Aruba , Barbados , Bangladesh , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Belize , Canada , Cook Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Fiji , Falkland Islands , Grenada , Guatemala , Guyana , Hong Kong , Honduras , Haiti , Indonesia , Jamaica , Cambodia , Saint Kitts And Nevis , South Korea , Cayman Islands , Saint Lucia , Sri Lanka , Myanmar , Mexico , Malaysia , Nicaragua , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Puerto Rico , Paraguay , Singapore , El Salvador , Thailand , TP , Trinidad and Tobago , Taiwan , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Output

  • Battery Capacity (mAh)
    5000
  • Battery Output Voltage
    5V

Input

  • Nominal Input Voltage
    5V
  • Input Power
    8.0Watts

Batteries & Runtime

  • Battery type
    Lithium Polymer
  • Battery mounting
    --
  • Expected Battery Life (years)
    1
  • Battery Design Life
    --
  • Battery Service Life
    --

Physical

  • Maximum Height
    107mm , 10.75CM
  • Maximum Width
    64mm , 6.44CM
  • Maximum Depth
    14mm , 1.44CM
  • Net Weight
    0.14KG
  • Shipping weight
    0.2KG
  • Shipping Height
    190mm , 19.0CM
  • Shipping Width
    108mm , 10.8CM
  • Shipping Depth
    22mm , 2.2CM
  • Color
    Black
  • Units per Pallet
    1440.0

Environmental

  • Operating Temperature
    0 - 35 °C
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-900meters
  • Storage Temperature
    0 - 50 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-900meters

Conformance

  • Approvals
    BSMI, CE Mark, EN/IEC 60950-1, FCC Part 15 Class B
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains SVHCs
  • Battery Directive
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

732KB

Updated On

2017-04-26

User Manual for Mobile Power Banks M5 and M10
PDF

Size

1092KB

Updated On

2017-02-13

User Manual of Mobile Power Packs M5RBK, M5WH, M10BK and M10WH for APJ and NAM Regions
Agency Approvals
Title
Size
Updated On
PDF

Size

109KB

Updated On

2018-06-15

2014/35/UE, 2014/30/UE, 2011/65/UE
PDF

Size

504KB

Updated On

2018-06-15

CFR, Title 47 FCC part 15:2012
PDF

Size

507KB

Updated On

2018-06-15

EN55022:2010; EN55024:2010
PDF

Size

1232KB

Updated On

2018-06-11

RoHS Directive 2011/65/EU recasting 2002/95/EC
PDF

Size

40KB

Updated On

2018-06-11

IEC 60950-1:2005 + A1 + A2
PDF

Size

504KB

Updated On

2017-06-11

CNS15364 (102 ed.); CNS14336-1 (99 ed.); CNS13438 (95 ed.)
Title
Size
Updated On