APC Back-UPS 650, LAM

Share:

APC Back-UPS 650, LAM

BE650G1-LM

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

APC Back-UPS 650, LAM

Includes: USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BE650G1-LM Features

APC Back-UPS 650, LAM

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    390Watts / 650VA
  • Max Configurable Power (Watts)
    390Watts / 650VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50 Hz, 60 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    12
  • Output Connections
    (4) NEMA 5-15R (selector_surgetitle)
    (4) NEMA 5-15R (Battery Backup)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Input voltage range for main operations
    90 - 140V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

  • Surge energy rating
    340Joules
  • Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    88mm , 8.8CM
  • Maximum Width
    180mm , 18.0CM
  • Maximum Depth
    302mm , 30.2CM
  • Net Weight
    6.2KG
  • Shipping weight
    7.0KG
  • Shipping Height
    128mm , 12.8CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    393mm , 39.3CM
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    405mm
  • Master Carton Units
    2.0
  • Master Carton Weight
    14.4
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    20.0
  • Units per Pallet
    48.0
  • SCC Codes
    1073130428545 5

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 90 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    CSA C22.2 No. 107.1, FCC Part 15 Class B, FCC Part 68, NOM, TUV-C, UL 1778
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

99KB

Updated On

2016-12-22

User manual for Back-UPS BE450G-LM, BE550G-LM, BE650G1-LM
Agency Approvals
Title
Size
Updated On
PDF

Size

923KB

Updated On

2018-05-08

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

1273KB

Updated On

2018-05-04

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

99KB

Updated On

2016-12-22

The approval shows compliance with FCC part 15B
PDF

Size

84KB

Updated On

2016-12-22

The approval shows compliance with FCC part 15B
PDF

Size

28KB

Updated On

2016-12-12

Certificate of Origin for Back-UPS
Environmental Profile
Title
Size
Updated On
PDF

Size

463KB

Updated On

2018-06-18

Product Environmental Profile 1 for the Back-UPS Product Range
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Replacement Battery Cartridge #17

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC17
APC Back-UPS BE850M2, 850VA, 2 USB charging ports, 120V

Battery Backup & Surge Protector for Electronics and Computers

BE850M2
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01

Show results per page