APC Back-UPS 500 (beige)

Share:

APC Back-UPS 500 (beige)

BK500

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : CD with software , Cord management straps , USB cable , User Manual

APC Back-UPS 500 (beige)

Includes: CD with software , Cord management straps , USB cable , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BK500 Features

APC Back-UPS 500 (beige)

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Serial connection
    Use your PC to access additional power protection and management features for your UPS via a serial port.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Anguilla , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Cayman Islands , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    300Watts / 500VA
  • Max Configurable Power (Watts)
    300Watts / 500VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    10
  • Output Connections
    (3) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.83meters
  • Input voltage range for main operations
    98 - 140V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    Optional Simple Signalling RS232 cable , USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    480Joules
  • Data Line Protection
    Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    165mm , 16.5CM
  • Maximum Width
    91mm , 9.1CM
  • Maximum Depth
    284mm , 28.4CM
  • Net Weight
    6.27KG
  • Shipping weight
    6.95KG
  • Shipping Height
    263mm , 26.3CM
  • Shipping Width
    175mm , 17.5CM
  • Shipping Depth
    357mm , 35.7CM
  • Color
    Beige
  • Master Carton Dimensions (Length x Width x Height)
    371mm
  • Master Carton Units
    2.0
  • Units per Pallet
    36.0
  • SCC Codes
    1073130401630 1

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    24.0BTU/hr

Conformance

  • Approvals
    cUL Listed, California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, Industry Canada, UL 1778
  • Equipment protection policy
    Lifetime : $100000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

18KB

Updated On

2018-06-14

Safety Guide for APC 120V Products
PDF

Size

448KB

Updated On

2018-06-13

User manual for Back-UPS CS 350 and CS 500 120 V
PDF

Size

442KB

Updated On

2017-04-03

User manual for Back-UPS BK350/BK500 series
Agency Approvals
Title
Size
Updated On
PDF

Size

781KB

Updated On

2018-06-14

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

656KB

Updated On

2018-06-12

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

154KB

Updated On

2017-06-26

FCC part 68 per TIA-968-A (including A1, A2, A3, A4, A5), TIA-1096
PDF

Size

39KB

Updated On

2017-02-13

FCC Part 68 certificate for Back-UPS
PDF

Size

377KB

Updated On

2016-12-22

UL 1778: 1994; CAN/CSA-C22.2 No. 107-1
PDF

Size

898KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

86KB

Updated On

2016-12-22

FCC part 15 approval for BK500X545
PDF

Size

898KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1-01
PDF

Size

377KB

Updated On

2016-12-22

UL 1778:1994; CSA C22.2 No.107.1
Environmental Profile
Title
Size
Updated On
PDF

Size

407KB

Updated On

2018-06-15

End of Life Instruction (EoLI) for the Back-UPS Product Range
PDF

Size

463KB

Updated On

2017-05-18

Product Environmental Profile 1 for the Back-UPS Product Range
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
APC Replacement Battery Cartridge #2

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

RBC2
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01

Show results per page