Rack Air Distribution

Air distribution systems for power dense racks and low pressure areas

These rack-based cooling products are specifically integrated in or on individual rack enclosures to solve inadequate air distribution problems. Rack Air Distribution systems work with existing cooling products to either provide cool air to or remove heat from the rack enclosure. These hot spot problem solvers ensure uniform inlet temperatures to the IT equipment.

Read More
Products Part Number
Product Rack Air Distribution Unit 2U 120V 60HZ Part Number ACF001
Product APC REPLACEMENT FILTER AIR DIST UNIT Part Number ACF001RF
Product APC Rack Air Removal Unit SX Ducting Kit 24 inch Part Number ACF126
Product Rack Side Air Distribution 2U 115V 60HZ Part Number ACF201BLK
Product Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 600mm enclosures. Part Number ACF400
Product Rack Air Removal Unit SX 100-240V 50/60HZ for NetShelter 750mm enclosures. Part Number ACF402
Product Roof Fan Tray 120VAC 50/60HZ for NetShelter SX 600mm Wide 1070mm Deep Enclosures Part Number ACF501
Product Roof Fan Tray 208/230VAC 50/60HZ for NetShelter SX 600mm Wide x 1070mm Deep Enclosures Part Number ACF502
Product Roof Fan Tray 120VAC 50/60HZ for NetShelter SX 750mm Wide x 1070mm Deep Enclosures Part Number ACF503
Product Roof Fan Tray 208/230VAC 50/60HZ for NetShelter SX 750mm Wide x 1070mm Deep Enclosures Part Number ACF504
Product NetShelter 2U Rack Fan Panel Part Number ACF600
Product NetShelter SX Side Air Flow Duct Kit For 750mm Wide Enclosures Part Number AR7715
Product Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures Part Number AR7725
Product NetShelter SX 42U Duct Kit for Cisco Nexus® 7018 Part Number AR7742
Product NetShelter SX 48U Duct Kit for Cisco Nexus® 7018 Part Number AR7747
Product VED for 600mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7751
Product VED for 600mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7752
Product VED for 750mm Wide Short Range / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7753
Product VED for 750mm Wide Tall Range / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7754
Product Overhead Cable Extension 600mm Wide / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7755
Product Overhead Cable Extension 750mm Wide / Vertical Exhaust Duct Kit for SX Enclosure Part Number AR7756
Product Roof Fan Tray 120V 50/60HZ for NetShelter WX Enclosures Part Number AR8206ABLK
Product Roof Fan Tray 208/230V 50/60HZ for NetShelter WX Enclosures Part Number AR8207BLK
Product NetShelter WX Fan Module Part Number AR8213
Availability
Increases Airflow Provides proper intake temperatures, increasing equipment life.
Agility
Easy to install Innovative design allows for fast, easy installation by almost anybody.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare