SMARTSLOT EXPANSION CHASSIS

Share:

SMARTSLOT EXPANSION CHASSIS

AP9600

Description: UPS management accessory that provides additional SmartSlot interface to your APC SmartSlot UPS.

Includes : Mounting pads , User Manual

In stock
$179.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9600 Features

SMARTSLOT EXPANSION CHASSIS

UPS management accessory that provides additional SmartSlot interface to your APC SmartSlot UPS.

Includes : Mounting pads , User Manual

Additional Management Cards and Options Features & Benefits

  • Read-only Access
    Share access without risking unauthorized configuration changes.
  • UPS Support
    Supports all APC SmartSlot enabled UPSs.
  • Multiple System Shutdown
    Provides graceful, unattended shutdown for the connected servers should an extended power outage occur.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    64mm , 6.4CM
  • Maximum Width
    127mm , 12.7CM
  • Maximum Depth
    133mm , 13.3CM
  • Net Weight
    0.91KG
  • Shipping weight
    1.14KG
  • Shipping Height
    80mm , 8.0CM
  • Shipping Width
    235mm , 23.5CM
  • Shipping Depth
    143mm , 14.3CM
  • Color
    Beige
  • Units per Pallet
    200.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Approvals
    C-tick, CE, DOC/Industry Cananda, EN 55022 Class B, FCC Part 15 Class B, VCCI
  • Equipment protection policy
    --
  • Standard warranty
    2 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

3538KB

Updated On

2018-06-13

Expansion Chassis Installation Manual
Agency Approvals
Title
Size
Updated On

Title

VCCI
PDF
PDF

Size

57KB

Updated On

2018-06-14

VCCI and complies to VCCI EMC Emissions
PDF

Size

4025KB

Updated On

2018-06-13

CE Emissions,CTICK,FCC Verified for Application Shutdown Utilities,Displays,Environmental Monitoring,Firmware Upgrades,Interface Cables,Interface Expander,Management Platform Integration,NetworkAir Data Guard 5,NetworkAir Data Guard,Open Source Software,Out-of-Band SmartSlot Card,Panelmount Environmental Monitoring,PowerChute Business Edition,PowerChute Inventory Manager,PowerChute Network Shutdown,PowerChute plus,PowerChute Personal Edition,PowerChute Software,Relay I/O,Remote Power Off Device,SmartSlot Expansion Chassis,SmartSlot Hub,Web/SNMP SmartSlot Cards,Wizards and Configurators and complies to EN 55022,VCCI EMC Emissions,FCC part 15,CS03,AS/NZS 3548,CISPR 22: 1985,EN55022:1987
Quick Sales Reference Sheet
Title
Size
Updated On
Source

Size

98KB

Updated On

2017-02-09

This reference sheet provides product descriptions, use cases, benefits and compatibility information for APC UPS management cards and accessories (excludes UPS Network Management Cards)
PDF

Size

210KB

Updated On

2017-02-09

This reference sheet provides product descriptions, use cases, benefits and compatibility information for APC UPS management cards and accessories (excludes UPS Network Management Cards)
Title
Size
Updated On

Category

Sub-Category


UPS Communications Cable UNIX Basic Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9823
$89.99
UPS Communications Cable Smart Signalling 15' / 4.5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9804
$44.99
Cisco Unity Express UPS Simple Signaling Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9840
$89.99
UPS Communications Cable Smart Signalling 15' / 4.5m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-1525A
$39.99
UPS Signaling Offer for IBM AS/400 and IBMi (IBM Power Systems)

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP98275
$199.99
UPS Extension Cable Isolate 15M

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9825I
$589.00
UPS Communications Cable Smart Signalling 6'/2m - DB9 to RJ45

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP940-0625A
$39.99
Extension Cable for use w/ UPS communications cable 15'/5m

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9815
$89.99
UPS Communications Cable Simple Signalling

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

940-0020
$69.99
Isolate Serial Extension Cable

UPS Cables that provide dedicated connections between APC UPSs and desktops, workstations, and servers

AP9825
$589.00

Show results per page