InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT

InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT

ACRC301H

Description: Close-coupled, chilled water cooling for medium to large data centers

Includes : Installation Guide , Operations and Maintenance Manual

InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT

Call for Availability
+61 2 9125 8951
Includes: Installation Guide , Operations and Maintenance Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

ACRC301H Features

InRow RC, 300mm, Chilled Water, 208-230V, 50/60Hz - HT

  • Active Airflow Control
    Monitors and actively adjust cooling unit airflow in containment systems, while providing visibility to effective cooling to critical IT equipment.
  • Dew point monitoring
    Prevents condensation from forming inside the enclosure by dissuading access when the external dew point is above supply air temperature.
  • Hot swappable fans
    Allows system to remain operational if a fan replacement is required.
  • Leak detection
    Notifies user in the event of a water leak within the coiling unit.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Washable filters
    Easy to maintain, cleanable, deep loading mesh filter removes particles from the return air stream.

InRow Chilled Water Cooling Features & Benefits

  • Building management system integration
    Send alarms and data points allowing you to manage critical building infrastructure from a single system.
  • Real-Time Capacity Monitoring
    Real-time display of current and available cooling.
  • Microprocessor controller
    Provides proactive control and real-time monitoring via a four line, eighty character, alphanumeric display.
  • Predictable cooling
    Placing the unit in the row of racks moves the source of cooling closer to the heat load. This eliminates air mixing and provides a predictable cooling architecture.
  • Active response controls
    Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and health of the unit is provided.
  • Top and bottom chilled water connections
    Allows chilled water to be connected from the top, if routing from overhead, or bottom, if on a raised floor.
  • Rack inlet control
    Rack inlet control guarantees inlet temperature to IT equipment.
  • Dual A-B power inputs
    Draws power from the UPS for power protection with dual feeds for redundancy.
  • Variable speed fans
    Variable speed fans reduce energy consumption during off-peak cooling periods.
  • Row-based architecture
    Captures hot exhaust air directly from the IT equipment, thereby increasing the unit's sensible cooling capacity over traditional cooling architectures.
  • Casters
    Provides flexibility to move the unit to wherever cooling is required.
  • Scaleable densities
    Allows for higher densities to be achieved by integrating containment with room, row and rack cooling system architectures.
  • Modular design
    Modular design provides scalable solutions to add cooling as demand increases.
  • Easy service access
    Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Product Distribution
Product Distribution

Andorra , Afghanistan , Albania , Armenia , Angola , Argentina , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Romania , Russia , Rwanda , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Nominal Input Voltage
    200V
  • Input frequency
    50/60 Hz
  • Input Connections
    Hard Wire 3-wire
  • Number of Power Cords
    2
  • Power Feeds
    2.0
  • Input Power
    1900.0Watts
  • Maximum Overcurrent Protection
    15.0A
  • Minimum Circuit Amp Capacity
    15.0

Communications & Management

  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Audible and visible alarms prioritized by severity

Physical

  • Maximum Height
    1991mm , 199.1CM
  • Maximum Width
    300mm , 30.0CM
  • Maximum Depth
    1095mm , 109.5CM
  • Rack Height
    42U
  • Net Weight
    210.0KG
  • Shipping weight
    220.0KG
  • Shipping Height
    2118mm , 211.8CM
  • Shipping Width
    746mm , 74.6CM
  • Shipping Depth
    1137mm , 113.7CM
  • Color
    Black
  • Units per Pallet
    1.0

Conformance

  • Approvals
    C-tick, CE, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, IEC 61000-3-2, IEC 61000-3-3, MEA, VDE
  • Standard warranty
    1 year (parts only)

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs

General

  • Air Discharge Patterns
    Horizontal
  • Air Flow
    1982.18lps
  • Intake Air
    Rear Return
  • Minimum Water Inlet Temperature
    7.0 °C
Manuals and Warranties
Title
Size
Updated On
PDF

Size

93KB

Updated On

2018-06-19

Declaration of Conformity
PDF

Size

133KB

Updated On

2018-06-15

InRow RC 00mm Release Notes for v6.2.1
PDF

Size

138KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Modbus Register Map
PDF

Size

606KB

Updated On

2018-06-15

Installation instructions for the temperature and humidity sensor used to calculate the dew point in ACRC301H cooling units.
PDF

Size

1477KB

Updated On

2018-06-15

InRow RC Gen 2 300mm Online Users Guide
PDF

Size

1771KB

Updated On

2018-06-14

Commissioning, operation, and maintenance instructions for the ACRC300 series of cooling units.
PDF

Size

6921KB

Updated On

2018-06-14

InRow RC Gen 2 300 mm Pump Kit ACRC301H Installation
PDF

Size

1057KB

Updated On

2018-06-13

Receiving, Unpacking and Moving Guide for 300mm, 600mm, and 750mm Rack Based Cooling Products
PDF

Size

4725KB

Updated On

2018-06-11

InRow RC Gen 2 300 mm Upper Piping Kit (ACRC301H) Installation
PDF

Size

6640KB

Updated On

2018-06-08

Installation instructions for the InRow RC ACRC301S and ACRC301H air conditioners.
PDF

Size

239KB

Updated On

2018-06-05

Manangement information base document.
PDF

Size

582KB

Updated On

2018-05-29

Installation; General Specifications
Brochure
Title
Size
Updated On
PDF

Size

759KB

Updated On

2018-06-19

Brochure outlining APC's row-based chilled water product family - InRow RC. This brochure contains detailed product overview as well as sku specific information technical data
Design/Configuration
Title
Size
Updated On
PDF

Size

4174KB

Updated On

2018-06-14

Technical specifications for the ACRC600/P series of cooling units and the ACRC301S and ACRC301H cooling units
Agency Approvals
Title
Size
Updated On
PDF

Size

303KB

Updated On

2018-06-12

This is EC Declaration of Conformity for InRow Chilled Water 300mm Products
PDF

Size

258KB

Updated On

2018-06-11

List of UL approved InRow Cooling Products
Bid Spec
Title
Size
Updated On
PDF

Size

358KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Source ZIP

Size

38KB

Updated On

2018-06-12

Guide Specification for the InRow Chilled Water product line
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Package
Cooling Solutions, InRow Chilled Water, Accessories
CAD Source File
3125KB
2018-06-07

BIM Models, Cooling Solutions, InRow RC

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFRCFW6XX

Updated On

2017-07-13

Category

Sub-Category


Upgrade to provide Monthly 7X24 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGMPMV7X24-AX-00
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
1 Year 4HR Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-AX-00
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
Start-Up Service 5X8 for InfraStruXure® InRow RC

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP5X8-AX-26
$1,175.00
Semi-Annual Preventative Maintenance 5x8 for InfraStruXure® InRow RC

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WSPMV5X8-AX-26
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22001
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
1 Year 8HR 7X24 Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-AX-00
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

ACAC22000
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
(1) Year Advantage Ultra Service Plan for (1) InfraStruXure InRow RC Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-AX-26
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
Upgrade to provide Quarterly 5X8 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGQPMV5X8-AX-00
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951
(1) Year Advantage Max Service Plan for (1) InfraStruXure InRow RC Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVMAX-AX-26
--
Call for Availability
+61 2 9125 8951
Call for Availability  +61 2 9125 8951

Show results per page