APC Replacement Battery Cartridge #118J

Share:

APC Replacement Battery Cartridge #118J

APCRBC118J

Description: Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

Includes : All required connectors , Battery recycling guide , Installation guide , Reusable packaging

APC Replacement Battery Cartridge #118J

Call for Availability
+61 2 9125 8951
Includes: All required connectors , Battery recycling guide , Installation guide , Reusable packaging

APCRBC118J Features

APC Replacement Battery Cartridge #118J

  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Replacement Battery Cartridges Features & Benefits

  • Prepaid postage to a nearby recycling partner (availability varies by country)
    Insures that almost 100% of the old battery is recycled, protecting the environment.
  • Fully assembled for easy hot-swap installation
    APC RBCs are safe, reliable and contain a minimum number of connections saving valuable time. Because APC RBCs are hot-swappable, no network downtime is required in order to install them.
  • Re-usable packaging with clear instructions on how to properly dispose of spent batteries.
    Convenient, easy and green.
  • Guaranteed UPS compatibility
    Tested and approved to restore the performance of your APC UPS. Maintains UPS safety certifications (UL, VDE, CSA) and lifetime equipment protection policy (as applicable).
  • Long battery life
    Designed by APC by Schneider Electric exclusively for APC UPS's for complete compatibility with the intelligent battery management system.
Product Distribution
Product Distribution

Andorra , Albania , Austria , Australia , Bosnia and Herzegovina , Belgium , Bulgaria , Canada , Switzerland , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Denmark , Estonia , Spain , Finland , France , United Kingdom , Gibraltar , Greece , Croatia , Hungary , Ireland , Iceland , Italy , Liechtenstein , Lithuania , Luxembourg , Latvia , Macedonia , Malta , Netherlands , Norway , New Zealand , Poland , Portugal , Romania , Sweden , Slovenia , Slovakia , United States

Print Technical Specification

Output

  • Battery Output Voltage
    120

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Battery mounting
    Enclosed battery cartridge
  • Expected Battery Life (years)
    3 - 5
  • RBC Quantity
    1
  • Battery blocks per string
    10

Physical

  • Maximum Height
    76mm , 7.6CM
  • Maximum Width
    203mm , 20.3CM
  • Maximum Depth
    584mm , 58.4CM
  • Net Weight
    22.27KG
  • Shipping weight
    25.18KG
  • Shipping Height
    228mm , 22.8CM
  • Shipping Width
    393mm , 39.3CM
  • Shipping Depth
    761mm , 76.1CM
  • Units per Pallet
    12.0

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    30 days

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

595KB

Updated On

2018-06-11

Material Safety Datasheet for sealed lead acid battery packs NAM EN
PDF

Size

62KB

Updated On

2017-02-18

Battery replacement instructions
Title
Size
Updated On